Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Check Valves — Lift Check Valves, 50 Series — Fixed Pressure
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-53F2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-53F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-53S4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-53S6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-56S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-58F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-58S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-58S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting
ストアの所在地ごとの製品在庫
時間