text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Male Elbow, 1/8 in. Tube OD x 1/4 in. Male NPT

Part #: B-200-2-4

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Swagelok Tube Fitting, Male Elbow, 1/8 in. Tube OD x 1/4 in. Male NPT

Part #: B-200-2-4
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

B-200-2-4 — Brass Swagelok Tube Fitting, Male Elbow, 1/8 in. Tube OD x 1/4 in. Male NPT

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Латунь 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-1010-2-12 Латунь 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-1010-2-8 Латунь 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-10M0-2-4 Латунь 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-10M0-2-4RT Латунь 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-10M0-2-6RT Латунь 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-1210-2-12 Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-12M0-2-8 Латунь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-1410-2-12 Латунь 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-200-2-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-300-2-2 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-3M0-2-2RT Латунь 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-2-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-2-2RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-2-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-2-4RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-400-2-6 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-400-2-8 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-400-5-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-500-2-4 Латунь 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-2-2 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-600-2-4 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-2-4RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-600-2-6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-600-2-6RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-600-2-8 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-600-2-8RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-6M0-2-2RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-6M0-2-4 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-6M0-2-4RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-810-2-12 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-810-2-4 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-810-2-6 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-810-2-6RT Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-810-2-8 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-810-2-8RT Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-8M0-2-2RT Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-8M0-2-4RT Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
M-400-2-4 Сплав 400 / R-405 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-600-2-4 Сплав 400 / R-405 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-810-2-8 Сплав 400 / R-405 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
PFA-420-2-2 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
PFA-420-2-4 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
PFA-620-2-4 Перфторалкокси (PFA) 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
PFA-820-2-8 Перфторалкокси (PFA) 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
S-1210-2-12 Углеродистая сталь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-2-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-2-12PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-2-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-2-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-2-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-2-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-2-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-2-8PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-2-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-2-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-2-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-2-4PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-2-16PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-2-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-2-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-2-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-16M0-2-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-2-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-2-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-2-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-2-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-2-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2000-2-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-2-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. SAE/MS Straight Thread View Product
SS-200-2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-2-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-2-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-2-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-2-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-20M0-2-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-2-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-2400-2-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-2400-2-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. SAE/MS Straight Thread View Product
SS-25M0-2-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-25M0-2-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-300-2-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-300-2-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-3M0-2-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-3M0-2-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-2-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-400-2-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-400-2-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-2-2PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-400-2-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-400-2-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-400-2-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-2-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-400-2-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-2-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-2-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-400-2-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-400-2-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-400-2-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-2-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-400-2-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-4M0-2-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-4M0-2-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-4M0-2-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-500-2-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-500-2-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-2-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-600-2-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-600-2-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-600-2-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-2-4PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-600-2-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-600-2-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-600-2-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-600-2-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-2-6PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-600-2-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-600-2-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-2-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-2-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-600-2-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6M0-2-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-2-2PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-6M0-2-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-6M0-2-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-2-4PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-2-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-2-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-2-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-2-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-2-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-2-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-2-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-2-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-2-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-2-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-2-4PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-810-2-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-2-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-2-6PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-2-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-2-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-2-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-2-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-2-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-2-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-2-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-8M0-2-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-2-2PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-2-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-2-4PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-2-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-2-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-2-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-2-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-2-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.