text.skipToContent text.skipToNavigation

Alloy C-276 Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Swagelok Tube Fitting, Alloy C-276 Ball Stem

Part #: HC-3NBS4-HC

Specifications

Attribute Value
Body Material Alloy C-276
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Max Temperature Pressure Rating 1200°F @ 1545 PSIG /648°C @ 108 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice .156
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Ball Stem

Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Alloy C-276 Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Swagelok Tube Fitting, Alloy C-276 Ball Stem

Part #: HC-3NBS4-HC
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Ball Stem
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Specifications

HC-3NBS4-HC — Alloy C-276 Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Swagelok Tube Fitting, Alloy C-276 Ball Stem

Attribute Value
Body Material Alloy C-276
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.35
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Max Temperature Pressure Rating 1200°F @ 1545 PSIG /648°C @ 108 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice .156
Stem Tip Material Cobalt Based Alloy
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12NBF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-12NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-12NBS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12NBS12-G 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12NBS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-12NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-12NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-12NBSW8P-G 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld View Product
SS-3NBF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-3NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3NBF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3NBS2-G 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-3NBS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS4-BKP-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-3NBS6MM-G 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-3NBVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-6HNBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-6NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6NBF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6NBS10MM-G 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-6NBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6NBS12MM-G 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6NBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6NBS6-G 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-6NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-6NBSW8T-G 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.