|
VCR-Stutzen für Muffenschweißung, Edelstahl 316, 1/2 Zoll VCR - 3/8 Zoll Muffenschweißende
Referencia #: SS-6-VCR-3
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
ManguitosUna conexión sin fugas con la alta pureza de un cierre metal-metal, con los accesorios de cierre frontal con junta plana metálica VCR® Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
VCR-Stutzen für Muffenschweißung, Edelstahl 316, 1/2 Zoll VCR - 3/8 Zoll Muffenschweißende
Inicie la sesión o regístrese para ver los precios
Catálogos
Manguitos
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Especificaciones
SS-6-VCR-3 — VCR-Stutzen für Muffenschweißung, Edelstahl 316, 1/2 Zoll VCR - 3/8 Zoll Muffenschweißende
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 3/8 pulg. |
| Tipo de conexión 1 | Manguito para accesorio de cierre frontal con junta plana metálica VCR® |
| Tamaño conexión 2 | 3/8 pulg. |
| Tipo de conexión 2 | Soldadura de tubo por encastre |
| Limitador de Caudal | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Ver producto |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-8-VCR-3-8TB3P | 316L VIM VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Ver producto |
| 6LVV-8-VCR-3-8TB7P | 316L VIM VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Ver producto |
| SS-10-VCR-3 | 316 Stainless Steel | 5/8 in. | VCR® Metal Gasket Face Seal Gland | 5/8 in. | Tube Socket Weld | Ver producto |
| SS-12-VCR-3 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Socket Weld | Ver producto |
| SS-12-VCR-3-12MTW | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Male Weld | Ver producto |
| SS-12-VCR-3-12TA | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Swagelok® Tube Adapter | Ver producto |
| SS-12-VCR-3-BL | 316 Stainless Steel | 3/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Ver producto |
| SS-16-VCR-3 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Socket Weld | Ver producto |
| SS-16-VCR-3-16MTW | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Male Weld | Ver producto |
| SS-1-VCR-3 | 316 Stainless Steel | 1/16 in. | VCR® Metal Gasket Face Seal Gland | 1/16 in. | Tube Socket Weld | Ver producto |
| SS-2-VCR-3 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | Ver producto |
| SS-2-VCR-3-2MTW | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | Ver producto |
| SS-2-VCR-3-2TA | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Swagelok® Tube Adapter | Ver producto |
| SS-2-VCR-3-BL | 316 Stainless Steel | 1/8 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Ver producto |
| SS-4-VCR-3 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | Ver producto |
| SS-4-VCR-3-2MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | Ver producto |
| SS-4-VCR-3-2TSW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | Ver producto |
| SS-4-VCR-3-4MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | Ver producto |
| SS-4-VCR-3-4TA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
| SS-4-VCR-3-6MTA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Swagelok® Tube Adapter | Ver producto |
| SS-4-VCR-3-BL | 316 Stainless Steel | 1/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Ver producto |
| SS-8-VCR-3 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Socket Weld | Ver producto |
| SS-8-VCR-3-4MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | Ver producto |
| SS-8-VCR-3-4TSW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | Ver producto |
| SS-8-VCR-3-6MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Male Weld | Ver producto |
| SS-8-VCR-3-6TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
| SS-8-VCR-3-8MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Male Weld | Ver producto |
| SS-8-VCR-3-8TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
| SS-8-VCR-3-BL | 316 Stainless Steel | 1/2 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
