text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 3/8 in. Male NPT

Part #: SS-1210-1-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 3/8 in. Male NPT

Part #: SS-1210-1-6
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-1210-1-6 — Stainless Steel Swagelok Tube Fitting, Male Connector, 3/4 in. Tube OD x 3/8 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
B-1210-1-16 Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-1210-1-8 Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-1210-1-8RT Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-12M0-1-6RS Латунь 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-12M0-1-6RT Латунь 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-12M0-1-8 Латунь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-12M0-1-8RS Латунь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-12M0-1-8RT Латунь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-1410-1-12 Латунь 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-1410-1-16 Латунь 7/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-1410-1-8 Латунь 7/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-15M0-1-8RT Латунь 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-1610-1-12 Латунь 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-1610-1-16 Латунь 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-1610-1-16RT Латунь 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
B-1610-1-8 Латунь 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-1810-1-12 Латунь 1 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-1810-1-16 Латунь 1 1/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-18M0-1-8RT Латунь 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-200-1-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-200-1-2BT Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-200-1-2RS Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-200-1-2RT Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-200-1-2ST Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-200-1-4 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-200-1-OR Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-300-1-2 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-300-1-2BT Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-300-1-4BT Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-3M0-1-2RT Латунь 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-1-1 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
B-400-1-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-1-2RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-400-1-4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-1-4BT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-400-1-4RS Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-400-1-4RT Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-400-1-4ST Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-400-1-6 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-400-1-8 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-400-1-OR Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-600-1-12 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-600-1-2 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-600-1-4 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-600-1-4RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-600-1-6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-600-1-6RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-600-1-6ST Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-600-1-8 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-600-1-8RT Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-600-1-OR Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
B-6M0-1-2 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-6M0-1-2RS Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-6M0-1-2RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-6M0-1-4 Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-6M0-1-4RT Латунь 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-810-1-12 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-810-1-16 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
B-810-1-2 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-810-1-4 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-810-1-6 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
B-810-1-6RT Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
B-810-1-8 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-810-1-8RT Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
B-8M0-1-2RT Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
B-8M0-1-4 Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-8M0-1-4RS Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
B-8M0-1-4RT Латунь 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
B-8M0-1-6RT Латунь 8 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
HC-200-1-2 Сплав C-276 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
HC-400-1-2 Сплав C-276 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
HC-400-1-4 Сплав C-276 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
HC-400-1-8 Сплав C-276 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
HC-600-1-4 Сплав C-276 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
HC-600-1-6 Сплав C-276 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
HC-600-1-8 Сплав C-276 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Сплав C-276 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Сплав C-276 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Сплав 400 / R-405 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
M-400-1-4 Сплав 400 / R-405 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-400-1-4BT Сплав 400 / R-405 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-400-1-8 Сплав 400 / R-405 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
M-600-1-4 Сплав 400 / R-405 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-600-1-6 Сплав 400 / R-405 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
M-600-1-8 Сплав 400 / R-405 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
M-810-1-12 Сплав 400 / R-405 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
M-810-1-4 Сплав 400 / R-405 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
M-810-1-8 Сплав 400 / R-405 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
PFA-220-1-2 Перфторалкокси (PFA) 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
PFA-420-1-2 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
PFA-420-1-4 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
PFA-620-1-4 Перфторалкокси (PFA) 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
PFA-620-1-6 Перфторалкокси (PFA) 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
PFA-820-1-8 Перфторалкокси (PFA) 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
S-10M0-1-4RT Углеродистая сталь 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
S-1210-1-12 Углеродистая сталь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
S-1210-1-8 Углеродистая сталь 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
S-12M0-1-8RP Углеродистая сталь 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
S-1610-1-16 Углеродистая сталь 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
S-2000-1-20 Углеродистая сталь 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
S-2400-1-24 Углеродистая сталь 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
S-400-1-2 Углеродистая сталь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
S-400-1-4 Углеродистая сталь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
S-400-1-4ST Углеродистая сталь 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
S-600-1-2 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
S-600-1-4 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
S-600-1-6 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
S-600-1-8 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
S-810-1-12 Углеродистая сталь 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
S-810-1-4 Углеродистая сталь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
S-810-1-8 Углеродистая сталь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-100-1-1 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-100-1-1BT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-100-1-2 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-100-1-2BT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-100-1-2RS Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-100-1-2RT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-100-1-2RTBT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-100-1-4 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-100-1-4BT Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-100-1-OR Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-1010-1-10ST Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1010-1-12 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1010-1-12BT Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1010-1-4 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-1010-1-6 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-1010-1-8 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1010-1-8BT Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1010-1-8RS Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1010-1-8RT Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-1010-1-8ST Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1010-1-8W Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-10M0-1-12 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-10M0-1-12RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-2 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-10M0-1-2RS Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-10M0-1-2RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-4 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-10M0-1-4RP Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-10M0-1-4RS Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-10M0-1-4RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-4W Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-10M0-1-6 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-10M0-1-6BT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-10M0-1-6RP Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-10M0-1-6RS Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-10M0-1-6RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-6ST Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 9/16 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-10M0-1-6W Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-10M0-1-8 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-10M0-1-8BT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-10M0-1-8RP Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-10M0-1-8RS Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-10M0-1-8RT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-8RTBT Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-10M0-1-8ST Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-10M0-1-8W Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12RP Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-1210-1-12RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-12RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1210-1-12SC11 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-12ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-12W Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1210-1-16 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1210-1-16BT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1210-1-16RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-16RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1210-1-16ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-4 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-1210-1-8 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-1210-1-8RS Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1210-1-8RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-1210-1-8ST Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1210-1-8W Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1210-1-OR Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-12M0-1-12 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-12M0-1-12RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-12RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-12RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-12W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-16 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-12M0-1-16RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-2 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-12M0-1-2RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-4 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-12M0-1-4RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-4RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-4RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-4W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-6 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-12M0-1-6RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-6RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-6RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-6ST Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 9/16 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-12M0-1-6W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-8 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12M0-1-8BT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12M0-1-8RP Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-8RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-8RSBT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-12M0-1-8RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-8ST Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-12M0-1-8W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-8WBT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-M16X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 16 мм Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-M18X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® M18 x 1,5 Наруж. метрическая резьба View Product
SS-1410-1-12 Нержавеющая сталь 316 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-4 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8RS Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-6RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-15M0-1-8RP Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-15M0-1-8RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8RT Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-15M0-1-8W Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-12 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-12RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-12RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1610-1-12ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16BT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16RP Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-1610-1-16RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-16RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1610-1-16ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16W Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-20 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-20ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-24 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-OR Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16M0-1-12 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16M0-1-12RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-12RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-4RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-6 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-16M0-1-6RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-6RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16M0-1-8RP Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-16M0-1-8RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-8RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8W Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-18M0-1-12 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-18M0-1-12RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-12RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-12RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-18M0-1-8RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-8RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-8RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8W Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-1-16 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2000-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20BT Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20RS Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2000-1-20ST Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2000-1-20W Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-6-20AN Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба 37° с развальцовкой View Product
SS-200-1-0157 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-200-1-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-1BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-200-1-2RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-2RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2STBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2W Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-2WBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-4RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-6 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-6ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-8 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-8BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-20M0-1-12 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-20M0-1-12RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-12RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-12RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-20M0-1-16 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-20M0-1-8 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-20M0-1-8RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-8RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-8RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-12 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-22M0-1-12RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-12RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-16 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-22M0-1-16RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-16RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-2400-1-16 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2400-1-20 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2400-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2400-1-24RS Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2400-1-24RT Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-2400-1-24ST Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 7/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2400-1-24W Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-12 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-25M0-1-12RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-12RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-25M0-1-16 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-25M0-1-16RP Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-25M0-1-16RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-16RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-25M0-1-16W Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-8 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-28M0-1-16 Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-28M0-1-16RS Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-28M0-1-16RT Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-300-1-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-2BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-4 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-4BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-OR Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-3200-1-32 Нержавеющая сталь 316 2 дюйма Трубный обжимной фитинг Swagelok® 2 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2RP Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-3M0-1-2RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RSBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2W Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-2WBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-4RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-4RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-0256 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-400-1-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-400-1-10ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-12 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-12BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-16 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-400-1-2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-400-1-2RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-400-1-2RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-2RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-2SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-2W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-3ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4JA Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-400-1-4RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-400-1-4RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-4RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-4RTBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-4SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4STBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-4WBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-5ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-6 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-400-1-6BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-400-1-6RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-6RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-6ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-400-1-8BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-400-1-8RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-8ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-8W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1L-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-ORBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-402-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - View Product
SS-4M0-1-2 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-4M0-1-2BT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-4M0-1-2RP Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-4M0-1-2RS Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-4M0-1-2RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-4M0-1-2W Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-4M0-1-4 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-4M0-1-4RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-500-1-2 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-500-1-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-500-1-4BT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-500-1-4RT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-500-1-5ST Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-500-1-6 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-500-1-OR Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-600-1-10ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-600-1-12BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-600-1-12RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-12ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-12W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-16 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-600-1-16BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-600-1-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-600-1-2RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-2RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-600-1-4BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-600-1-4-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-600-1-4RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-4ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-4W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-600-1-6BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-600-1-6MP Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Конус 59 ° View Product
SS-600-1-6RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-6RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-6RTBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-6ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-6WBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-8 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-600-1-8BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-600-1-8RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-8RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-8ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-8W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-600-9-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-602-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - View Product
SS-6M0-1-0046 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® M5 x 0,8 Наруж. метрическая резьба View Product
SS-6M0-1-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-6M0-1-2BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-6M0-1-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-2RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-6M0-1-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-2RTBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-2W Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-2WBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-6M0-1-4BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-6M0-1-4RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-4RSBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-6M0-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4RTBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-6M0-1-4W 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-4WBT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-6M0-1-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-6M0-1-6RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-6M0-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-6M0-1-6ST 316 Stainless Steel 6 mm Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6M0-1-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8BT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-6M0-1-8RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-6M0-1-8RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6M0-1-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-6M0-1-M10X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting 10 mm Male ISO Parallel Thread View Product
SS-6M0-1-M12X1.0RS 316 Stainless Steel 6 mm Swagelok® Tube Fitting M12 x 1.0 Male Metric Thread View Product
SS-810-1-10ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-810-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-810-1-12RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-810-1-12ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-12W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-810-1-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-810-1-16ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-810-1-16W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-810-1-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-810-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-810-1-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-1-4ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-810-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-1-6RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-810-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-810-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-810-1-6W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-810-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male O-Seal NPT View Product
SS-810-1-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-810-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-810-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8RTBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-810-1-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-8WBT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-810-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M0-1-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-8M0-1-2RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-2RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-2W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-8M0-1-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-1-4RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-8M0-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4RTBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-8M0-1-4W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-4WBT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-8M0-1-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-8M0-1-6RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-8M0-1-6RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-8M0-1-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8BT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-8M0-1-8RP 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-8M0-1-8RS 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.