Swagelok® Calibration and Switching Modules
Calibration and switching modules are highly configurable pre-engineered subsystems built with modular platform components. They perform final conditioning of samples before analysis and allow a user to select up to 10 samples and two calibration streams using the Swagelok stream selector system.
Talk to a SpecialistThe Swagelok calibration and switching module (CSM) provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels. Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination.
The CSM is built on the Swagelok modular platform component platform, utilizing Swagelok stream selector valves (SSV), which allows the user to select the required configuration. The standard model accepts up to 10 process and two calibration fluids (liquid or gas). The main function of the CSM is to condition and select process streams, or to select a calibration stream for analysis. The system selects a fluid for analysis in response to a pneumatic pressure signal from an external source, typically the analyzer. The signal opens one of the SSV double block-and-bleed valve modules corresponding to the stream containing the fluid to be analyzed.
The Swagelok CSM offers several additional advantages, including:
- A variety of sample conditioning configurations available to meet application requirements
- A manual calibration option that allows the operator to calibrate the analyzer at any time
- Color-coded stream identification—process stream inlets will always be blue, calibration streams orange, bypass green, and outlet white
- A vented air gap that prevents the hazardous possibility of pneumatic air mixing with system fluid under pressure
- A modular design that allows easy maintenance
- A bypass option that allows high flow—and subsequent reduced sample time delay—to the CSM
Calibration and Switching Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Una unidad altamente configurable construida con los componentes para plataformas modulares Swagelok (MPC); Acondiciona la muestra final antes del análisis; Selecciona entre un máximo de 10 muestras y 2 corrientes de calibración por medio del sistema selector de corrientes Swagelok (Serie SSV)

Заказное производство для всех отраслей
Узнайте, как прошедшие обучение Swagelok специалисты могут сэкономить вам время и улучшить работу вашей жидкостной или газовой системы, выполнив ее проектирование и сборку.
Получить необходимую поддержкуРесурсы Swagelok специально для вас

Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе
Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.

Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности
Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию средств заказчиков, при этом повысить безопасность и эффективность собственного производства.

Производитель оптоволоконного оборудования повышает эффективность через индивидуальные технические решения
С 1980-х годов Rosendahl Nextrom активно использует продукцию Swagelok для развития своего бизнеса. Узнайте больше о решениях, которые позволили компании опередить конкурентов и сохранить лидерство в отрасли.

Ускорение производства с помощью специализированных узлов для жидкостных и газовых систем
Узнайте, как отдел специализированных решений Swagelok позволил компании Charbonneau Industries ускорить производство, сократить трудозатраты и обеспечить качество систем благодаря готовым системам перепускных термоклапанов.