Swagelok® Regulators
Industrial pressure regulators are vital to ensure the safe operation of fluid systems. Swagelok pressure regulators offer consistent, accurate performance for safe and cost-effective fluid system operation. With global experts and field specialists, Swagelok provides both quality products and essential knowledge to optimize pressure in critical applications, ensuring reliability and support for industrial professionals worldwide.
Discover the Best Regulator For Your NeedsSwagelok pressure regulators offer consistent, accurate, and long-lasting performance for industrial professionals. Swagelok regulators are designed, manufactured, assembled, and tested to rigorous standards, maintaining Swagelok's reputation for uncompromising quality. Our comprehensive portfolio of regulators effectively manages pressure across diverse flow rates and applications, promoting safety, reliability, and cost-efficiency in fluid system operations.
Our product line includes analytical and instrumentation regulators (K series) for precise control in testing environments, process pressure regulators (Process Regulator and RHPS series) for large-scale industrial applications, high-purity high-flow regulators (HF series) for clean processes, vaporizing pressure-reducing regulators (KEV and KSV series) for sample preparation, gas cylinder changeover regulators (KCM series) for continuous gas flow, and tank blanketing regulators for safety in hazardous fluid storage.
Industrial professionals often face pressure control issues due to incorrect product selection. Our advisors possess the technical expertise to assist you with component sizing, material selection, on-site troubleshooting, and system design support. This helps you ensure dependable operation of your pressurized fluid systems. With Swagelok's comprehensive range of regulators and expert support, you can achieve your goals confidently.
Categorías de Reguladores

Reguladores de Contrapresión, Pilotados
Proteja los equipos sensibles de sistemas complejos controlando las presiones de entrada y aguas arriba variables a pesar de las demandas de caudal variables.

Reguladores de contrapresión, de Muelle
Controle con precisión la presión de entrada, asegurando la consistencia de la producción y el rendimiento del proceso en las distintas aplicaciones industriales.

Reguladores de Gas de Alta Pureza y Alto Caudal, Serie HF
Diseñe sistemas más eficientes con capacidad de regulación manual, gran capacidad de caudal y un diseño resistente a la corrosión para un control fiable del gas.

Reguladores de Presión, Pilotados
Consiga un control preciso y constante de las fluctuaciones de presión, independientemente de las variaciones del caudal o de la presión de entrada.

Reguladores de presión, Reguladores muelle
Mantenga el rendimiento de los procesos en los sistemas de distribución de productos químicos, agua desionizada y suministro de productos químicos con el regulador reductor de presión de muelle adecuado.

Reguladores de presión calefactados eléctricamente
Aumente la precisión y la estabilidad con un regulador reductor de presión vaporizador caldeado eléctricamente, ideal para vaporizar muestras líquidas o precalentar muestras de gas.

Reguladores Vaporizadores de Diafragma Calefactados por Vapor
Explore los reguladores reductores de presión de vaporización de última generación en Swagelok. Logre un control de presión preciso con nuestra diversa gama de productos.

Reguladores de Cambio Automático de Botellas de Gas
Garantice un suministro de gas seguro y eficiente con nuestros reguladores de cilindros de gas y reguladores de cambio de alta calidad. ¡Confíe en nosotros para obtener soluciones confiables de control de gas!

Reguladores de Presión para tankblanketing o inertización de Tanques
Explore las soluciones Swagelok de reguladores de inertización de tanques para un control preciso de la presión y una gestión fiable del gas en procesos industriales.

Recambios y Accesorios
Mantenga los reguladores y reduzca las paradas con los conjuntos de reparación OEM. Los conjuntos incluyen componentes húmedos, lubricante e instrucciones.
Regulators Catalogs
Whether you need to maintain pressure downstream or upstream in an analytical or instrumentation setting (K series) or control pressure in a challenging industrial environment (RHPS series), a high-purity, high-flow application (HF series), or a system with storage tanks containing hazardous fluids (tank blanketing), we have a configuration to meet your needs. Find detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories in the product literature provided here.
Un regulador de presión tiene un mecanismo sensor (de pistón o diafragma) que, por un lado está sujeto a una fuerza de carga (FS) creada por un muelle (ver más abajo) o por presión de gas. Por el otro lado, el elemento sensor está sujeto a la fuerza (F) del fluido del sistema.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
Tamaño compacto con rangos de caudal hasta 200 L/min std.; Presiones de entrada hasta 34,4 bar (500 psig); Presión de salida ajustable manualmente hasta 10,3 bar (150 psig); El cuerpo de acero inoxidable 316L VIM-VAR los hace aptos para aplicaciones de pureza ultra alta; Conexiones finales mediante cierre frontal con junta plana metálica VCR® de 1/4 pulg., soldadura de tubo a tope de 1/4 pulg. y montaje modular superficial de 1,5 y 1,125 pulg.
Swagelok® HF series are high-flow, high-purity pressure regulators available in compact preset or dome-loaded models with flow rates up to 300 std L/min.
Características : Modelos reductores de presión; de contrapresión; de muelle, pilotados y neumáticos; conexiones finales de 1/4 a 4 pulg.; presiones de servicio hasta 700 bar (10 150 psig); temperaturas desde –20 a 80°C (–4 a 176°F).
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores

Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You

So verringern Sie den Versorgungsdruckeffekt bei Druckreglern
Der Versorgungsdruckeffekt beschreibt die inverse Abhängigkeit zwischen dem Eingangs- und dem Ausgangsdruck in einem Druckregler. Mit den Tipps von Swagelok lässt sich dieses Phänomen einfach in den Griff bekommen.

So sorgen Sie für eine möglichst geringe Regeldifferenz
Druckabfall, d. h. die Abnahme des Ausgangsdrucks bei steigendem Durchfluss, kann bei allen Reglern ein Problem darstellen. In diesem Video erfahren Sie, wie Sie die Regeldifferenz bei einem Druckminderer minimieren können.

Beheizte Druckregler (Serie KEV)—Lösungen im Blickpunkt
Entdecken Sie, wie der zuverlässige beheizte Regler der Serie KEV von Swagelok® für analytische Probenahmesysteme auf Änderungen der Bedienereingaben, der Umgebungstemperaturen und anderer Betriebsbedingungen reagiert, um eine gleichbleibende, zuverlässige Leistung zu liefern.

Wie sich Zeitverzögerungen in Analysesystemen mithilfe von Reglern reduzieren lassen
Zeitverzögerungen werden in Analysesystemen häufig unter- oder falsch eingeschätzt. Eine Möglichkeit, diese Verzögerung abzumildern, ist ein druckgesteuerter Regler. Erfahren Sie, wie Sie Zeitverzögerungen in Ihrem Analysesystem einfach in den Griff bekommen.

Von Labortischen über Produktionsanlagen bis hin zu kommerziellen Tankstellen spielen industrielle Druckregler eine entscheidende Rolle, wenn es darum geht, Fluide bei optimalem Druck zu halten und zu transportieren. Wenn der Druck bei diesen Anwendungen nicht ordnungsgemäß kontrolliert werden kann, kann dies Testergebnisse verfälschen, Prozesse stören, Geräte beschädigen und Mitarbeiter gefährden. Sie müssen sich darauf verlassen können, dass die Regler in Ihrem System das Druckniveau über eine lange Betriebsdauer hinweg konstant und genau aufrechterhalten—und das ohne häufige Wartung, Reparatur oder Austausch.
Die Druckregler von Swagelok bieten die konstante, präzise und dauerhafte Leistung, die für den sicheren, zuverlässigen und wirtschaftlichen Betrieb von Fluidsystemen erforderlich ist.
Den richtigen Druckregler finden
Funktionsweise von Druckreglern
Swagelok hat Experten für Fluidsysteme in autorisierten Vertriebs- und Servicezentren auf der ganzen Welt, die vor Ort Unterstützung bei der Wahl zwischen federbelasteten, dombelasteten oder einer der vielen anderen verfügbaren Reglerkonfigurationen bieten. Diese Experten können auch bei der Diagnose von Reglerproblemen helfen und Fluidsysteme mit Reglern, z. B. ein Gasverteilungssystem, anpassen und bauen.
Erfahren Sie mehr über diese Dienstleistungen und die entsprechenden Schulungen von Swagelok