Swagelok® Check and Excess Flow Valves
Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.
Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream
Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.
Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.
Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.
Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.
Categorías de Válvulas Antirretorno
Recambios y Accesorios
Conozca los tapones deflectores y una gran variedad de accesorios para el mantenimiento de las válvulas antirretorno con obturador, incluidos los conjuntos de muelle, cierre y recambio del obturador.
Válvulas Antirretorno Totalmente Soldadas de Alta Pureza Serie CW
El diseño totalmente soldado de las válvulas antirretorno soldadas de alta pureza ofrece una contención fiable del fluido del sistema, mientras que el cuerpo de acero inoxidable 316L ofrece una mayor pureza del material.
Válvulas Antirretorno de Polímero de Ultra Alta Pureza, Serie CHP
Swagelok tiene disponibles válvulas antirretorno de fluoropolímero serie CHP para las aplicaciones de ultra alta pureza.
Válvulas Antirretorno para Hidrógeno
Enhance safety in hydrogen applications with Swagelok® hydrogen FK check valves, offering reliable shut-off, unidirectional flow, and high-pressure support.
Válvulas Antirretorno, Series C, CP, CH
Hay disponibles válvulas antirretorno con obturador de acero inoxidable y latón, con una gran variedad de conexiones finales y presiones de disparo ajustables o fijas.
Válvulas antirretorno para media presión, Serie CV
Las válvulas antirretorno de media presión están diseñadas para la contención de la presión y el control de los fluidos del sistema para evitar el retorno del caudal.
Válvulas antirretorno por gravedad, Serie 50
Las robustas válvulas antirretorno por gravedad de acero inoxidable limitan el retorno del caudal a presiones hasta 413 bar (6000 psig) y temperaturas hasta 482°C (900°F).
Válvulas de Exceso de Caudal
Aumente la seguridad del sistema evitando la liberación incontrolada de los fluidos del sistema en caso de rotura de la línea aguas abajo con válvulas de exceso de caudal.
Check Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Presiones de servicio hasta 413 bar (6000 psig); Presiones de disparo ajustables y fijas; Variedad de conexiones finales; Materiales, acero inoxidable 316 y latón
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
El diseño totalmente soldado permite la retención fiable del fluido del sistema.; El inicio del caudal hacia adelante se da con un diferencial de presión inferior a 0,14 bar (2 psig).; La válvula cierra con una contrapresión inferior a 0,14 bar (2 psig).; El cuerpo de acero inox. 316L ofrece una mayor pureza del material.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Las válvulas antirretorno por gravedad Swagelok®, limitan el caudal de retorno a presiones de hasta 413 bar (6000 psig) y a temperaturas de hasta 482°C (900°F).; caudal hacia adelante levanta el obturador y abre la válvula. El caudal invertido asienta el obturador contra el orificio y cierra la válvula.
Presiones de trabajo hasta 413 bar (6000 psig); Temperaturas hasta 204°C (400°F); Conexiones finales de 6 a 12 mm y de 1/8 a 1/2 pulgada ; Construcción en acero inoxidable
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Utiliser l’outilDes ressources Swagelok sélectionnées pour vous
Comment choisir des vannes adaptées à un système fluide industriel
Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.
Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group
Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.
Améliorer un programme de maintenance en étiquetant les vannes et les flexibles
Découvrez ce que deux spécialistes de Swagelok ont à dire sur la façon dont un système d’étiquetage rigoureux des flexibles et des vannes dans l’ensemble de vos systèmes fluides industriels peut vous aider à simplifier la maintenance et limiter les immobilisations de ces systèmes.