Dielectric Fittings — Unions
Your local authorized Swagelok sales and service center may have additional options.
-
Accesorios Dieléctricos — Uniones — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-DE-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-6-DE-1-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho SS-6-DE-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-8-DE-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-12-MDE-6 Acero inoxidable 316 12mm Racor Swagelok® 12 mm Racor Swagelok®
Product Availability by Store Location
Hours