|
Conector hembra VCO de Acero inox., 1 pulg. VCO x 1 pulg. NPT hembra
Part #: SS-16-VCO-7-16
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
RectosLos accesorios Swagelok VCO® facilitan la instalación en espacios reducidos en múltiples aplicaciones de la industria general, alta pureza y alta presión. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Conector hembra VCO de Acero inox., 1 pulg. VCO x 1 pulg. NPT hembra
Log in or Register to view price
Catalogs
Rectos
Tamaños de 1/8 a 1 pulg.; Acero inoxidable 316 ó 316L ; Conexiones a tubo, NPT, SAE y para soldar
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-VCO-7-16 — Conector hembra VCO de Acero inox., 1 pulg. VCO x 1 pulg. NPT hembra
| Attribute | Value |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1 pulg. |
| Tipo de conexión 1 | Accesorio de cierre frontal con junta tórica VCO® |
| Tamaño conexión 2 | 1 pulg. |
| Tipo de conexión 2 | NPT hembra |
| Limitador de Caudal | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-VCO-7-12 | Acero inoxidable 316 | 3/4 pulg. | Accesorio de cierre frontal con junta tórica VCO® | 3/4 pulg. | NPT hembra | View Product |
| SS-4-VCO-7-4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta tórica VCO® | 1/4 pulg. | NPT hembra | View Product |
| SS-8-VCO-7-8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta tórica VCO® | 1/2 pulg. | NPT hembra | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.