The 83 and H83 trunnion-style ball valves are engineered for dependable service across a range of pressure conditions. They feature a space-saving, high-flow design, easy operation with low torque, and compatibility with varied temperatures. ECE R110-type approval is optional.
Catalogs
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — High Pressure 2-Way Straight Pattern
Válvulas de bola Trunnion: Series 83 y H83
Presiones de servicio hasta 689 bar (10 000 psig); Conexiones finales mediante racores Swagelok® de 6 a 12 mm y NPT de 1/8 a 1/2 pulg.; Materiales de acero inoxidable 316
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-H83PF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
SS-H83PS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-H83PS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
SS-H83PS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
SS-H83PS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.