text.skipToContent text.skipToNavigation

Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser

Part #: SS-400-C

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Caps

Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Specifications

SS-400-C — Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® - - View Product
6MO-400-C 6-moly 1/4 po Raccord pour tube Swagelok® - - View Product
6MO-810-C 6-moly 1/2 po Raccord pour tube Swagelok® - - View Product
B-100-C Laiton 1/16 po Raccord Swagelok® pour tubes - - View Product
B-1010-C Laiton 5/8 po Raccord Swagelok® pour tubes - - View Product
B-200-C Laiton 1/8 po Raccord Swagelok® pour tubes - - View Product
B-400-C Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-600-C Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-810-C Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
PFA-420-C PFA 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-100-C Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - View Product
SS-1010-C Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes - - View Product
SS-10M0-C Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-1210-C Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-12M0-C Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-14M0-C Acier inoxydable 316 14 mm Raccord pour tube Swagelok® - - View Product
SS-15M0-C Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes - - View Product
SS-1610-C Acier inoxydable 316 1 po Raccord Swagelok® pour tubes - - View Product
SS-16M0-C Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes - - View Product
SS-18M0-C Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes - - View Product
SS-2000-C Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-200-C Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-20M0-C Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes - - View Product
SS-22M0-C Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes - - View Product
SS-2400-C Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-25M0-C Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes - - View Product
SS-300-C Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes - - View Product
SS-3200-C Acier inoxydable 316 2 po Raccord Swagelok® pour tubes - - View Product
SS-3M0-C Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes - - View Product
SS-4M0-C Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes - - View Product
SS-500-C Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes - - View Product
SS-600-C Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-6M0-C Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-810-C Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-8M0-C Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.