![Bellows-Sealed Valve](https://www.swagelok.com/assets/images/sap-content/banners/bellows-sealed-valves-1400x411.jpg)
Swagelok® Bellows-Sealed Valves
Bellows valves use a packless design and welded seal to prevent leaks to atmosphere in general and high-purity service with a variety of flow coefficient and stem tip material options.
Categories
![Bellows-Sealed Multi-Valve Manifolds, V3 Series Bellows-Sealed Multi-Valve Manifolds, V3 Series](https://www.swagelok.com/assets/images/sap-content/grid/bellows-sealed-3-valve-manifolds-400x400.jpg?impolicy=product)
Bellows-Sealed Multi-Valve Manifolds, V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.
![Bellows-Sealed Valves for Switching Service, BY Series Bellows-Sealed Valves for Switching Service, BY Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-4BY-V35-1C.jpg?impolicy=product)
Bellows-Sealed Valves for Switching Service, BY Series
Discover the BY Series Bellows-Sealed Valve for switching service. Compact, packless design with Torlon® stem guide for consistent shutoff.
![General-Service Bellows Valves, B and H Series General-Service Bellows Valves, B and H Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-4BG.jpg?impolicy=product)
General-Service Bellows Valves, B and H Series
Ensure reliable shutoff with precision-formed metal bellows valves with gasketed or welded body-to-bellows seals and stem tips for regulating service.
![High-Pressure Bellows Valves, HB Series High-Pressure Bellows Valves, HB Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-HBS4-O.jpg?impolicy=product)
High-Pressure Bellows Valves, HB Series
Explore high-pressure, pneumatically actuated bellows-sealed valves with all-metal seal to atmosphere and with full pressure rating in either direction.
![High-Purity Bellows Valves, BN Series High-Purity Bellows Valves, BN Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-BNV51-C.jpg?impolicy=product)
High-Purity Bellows Valves, BN Series
Discover high-purity valves with positive stem retraction, smooth actuation, and union bonnet construction for enhanced cycle life and cleanliness.
![High-Temp Bellows Valves with Secondary Packing, U Series High-Temp Bellows Valves with Secondary Packing, U Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-4UW.jpg?impolicy=product)
High-Temp Bellows Valves with Secondary Packing, U Series
Enhance reliability and versatility with Swagelok® U series bellows-sealed valves, which feature a secondary containment system that prevents atmospheric leaks.
![Metering Bellows Valves, BM Series Metering Bellows Valves, BM Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-4BMG.jpg?impolicy=product)
Metering Bellows Valves, BM Series
Reliable metering bellows valves feature a hardened stainless steel actuator, six-turn max flow, and slotted handles for screwdriver adjustments.
![Pneumatic Actuators Pneumatic Actuators](https://www.swagelok.com/assets/images/sap-content/grid/SS-4BK-1C-K10.jpg?impolicy=product)
Pneumatic Actuators
Enhance your system's performance with high-quality pneumatic actuators for bellows-sealed valves, designed for reliable and precise fluid control.
![Spare Parts and Accessories Spare Parts and Accessories](https://www.swagelok.com/assets/images/sap-content/grid/SS-4BK-K1.jpg?impolicy=product)
Spare Parts and Accessories
Find high-quality components designed for optimal compatibility. Spare parts and accessories for stem tip kits, bellows kits, indicator switch kits, and gasket kits.
Bellows-Sealed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Features: Micrometer handle for precise, repeatable flow settings; Working pressures up to 700 psig (48.2 bar); Temperatures up to 900°F (482°C); 316 stainless steel construction
Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C)
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
![Calculateur de coefficient de débit (C<sub>v</sub>) Swagelok pour les vannes](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
Une vanne adaptée peut faire toute la différence
Utilisez notre calculateur de coefficient de débit (Cv) pour choisir une vanne d’une taille adaptée à vos besoins.
Utiliser l’outilDes ressources préparées pour vous par Swagelok
![Choisir des vannes pour des systèmes d’échantillonnage](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
Comment choisir des vannes adaptées à un système fluide industriel
Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.
![Réduire les émissions fugitives dans les raffineries et l’industrie chimique](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Réduisez au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.
![Vannes d’arrêt dans un système fluide industriel](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt
Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.
![Assemblage en salle blanche d’une vanne ALD20 Swagelok destinée au secteur des semi-conducteurs](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ald20-valve-260x154.jpg)
Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs.
Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.
![Vannes à soufflet](https://www.swagelok.com/assets/images/sap-content/additional-content/bellows-sealed-valves-640x440.jpg)
Vannes à soufflet
Fiables et étanches, les vannes à soufflet sont des vannes sans garniture à joint soudé pour éviter des fuites dans l’atmosphère lorsque cette étanchéité par rapport au milieu ambiant est capitale. De multiples options – types de vannes, matériaux de l’embout de tige, coefficients de débit, raccordements – permettent d’utiliser ces vannes dans toutes sortes d’applications générales ou haute pureté.