Swagelok® Pressure-Reducing Regulators, Electrically Heated
KEV electrically heated vaporizing pressure-reducing regulators are rated for use in hazardous areas and can vaporize liquid samples or preheat gas samples to prevent them from condensing.
Request More InformationThe KEV series regulators feature a heating element that is in direct contact with the process fluid for maximum thermal efficiency and is removable for easy cleaning. It can be mounted horizontally or vertically and the one-piece body eliminates potential leak paths.
KEV series regulators are ATEX, IECEx, and CSA certified for critical/hazardous environments as listed in the product catalog and have a T3 temperature classification for all heater ranges.
Specifications
Maximum Inlet Pressure | 3600 psig (248 bar) |
Pressure Control Ranges | 0 to 10 psig (0.68 bar) through 0 to 3600 psig (248 bar) |
Flow Coefficient | 0.02 or 0.06 |
Electrical | |
Supply | 120 and 240 V (ac) (± 10 %), 50/60 Hz |
Heater Ratings | 50, 100, 150, and 200 W |
Control Temperature Ranges | 75 to 380°F (23 to 193°C) |
Explosive Atmosphere / Hazardous Location Certification |
|
Maximize Uptime and Minimize Disruption with the Swagelok KEV Series Regulator
The Swagelok KEV Series Regulator responds to changes in operator inputs, ambient temperatures, and other operating conditions for consistent, reliable performance.
Maximize your system’s effectiveness and minimize costly downtime.
Responding to Changes in Operator Input
Prevent shutdowns due to overheating caused by fluctuating operator inputs with the embedded temperature sensor.
Responding to Changes in Ambient Temperature
Help prevent blown fuses and overheating with the embedded thermal switch that automatically resets when ambient conditions change.
Reacting to Changes in Thermal Load
Ensure uninterrupted operation with integral control that enables quick response to deviations from system conditions.
Pressure-Reducing, Electrically-Heated Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Détendeurs de pression, Déverseurs de pression, Centrale de commutation, Détendeurs vaporiseurs
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You
Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.
How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.
How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.