text.skipToContent text.skipToNavigation

快速接头 — 仪表快速接头 — DESO 管茎

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

快速接头 — 仪表快速接头 — DESO 管茎
对于需要频繁连接,夹气和溢出最小化的应用场合,使用世伟洛克快速接头可进行快速、方便的连接。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-D-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC4-D-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC4-D-6M0 Laiton 6 mm Raccord Swagelok® pour tubes - - View Product
B-QC6-D-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC6-D-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC6-D-600 Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-QC6-D-6PM Laiton 3/8 po Filetage NPT mâle - - View Product
B-QC8-D-810 Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
B-QC8-D-8PF Laiton 1/2 po Filetage NPT femelle - - View Product
B-QC8-D-8PM Laiton 1/2 po Filetage NPT mâle - - View Product
SS-QC4-D-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - View Product
SS-QC4-D-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - - View Product
SS-QC4-D-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400KZ Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® - - View Product
SS-QC4-D-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - View Product
SS-QC4-D-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC4-D-4PFK5 Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC4-D-4PFKZ Acier inoxydable 316 1/4 po filetage NPT femelle 1/8 po - - View Product
SS-QC4-D-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMK2 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMK3 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMKZ Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-6M0K1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-D-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-D-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-DC-6HC 316 Stainless Steel 3/8 in. Hose Connector - - View Product
SS-QC8-D-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-D-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-810K1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-D-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-D-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.