text.skipToContent text.skipToNavigation

316 Stainless Steel Pipe Fitting, Pipe Plug, 3/8 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-6-P-RS

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40173507
Pipe Plugs

Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

316 Stainless Steel Pipe Fitting, Pipe Plug, 3/8 in. Male ISO Parallel Thread, Straight Shoulder

Part #: SS-6-P-RS
View Catalog

Add To Favorites

Catalogs

Pipe Plugs
Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Specifications

SS-6-P-RS — 316 Stainless Steel Pipe Fitting, Pipe Plug, 3/8 in. Male ISO Parallel Thread, Straight Shoulder

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male ISO Parallel Thread, Straight Shoulder
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-P-SG2 Super Duplex Stainless Steel 1/2 pulg. NPT macho - - View Product
B-4-P Latón 1/4 pulg. NPT macho - - View Product
B-8-P Latón 1/2 pulg. NPT macho - - View Product
SS-12-P Acero inoxidable 316 3/4 pulg. NPT macho - - View Product
SS-16-P Acero inoxidable 316 1 pulg. NPT macho - - View Product
SS-1-P Acero inoxidable 316 1/16 pulg. NPT macho - - View Product
SS-2-P Acero inoxidable 316 1/8 pulg. NPT macho - - View Product
SS-2-P-RS 316 Stainless Steel 1/8 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-4-P 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4-P-RS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-4-P-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-6-P 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.