text.skipToContent text.skipToNavigation

316 Stainless Steel Plug with Lanyard, for 1/2 in. Swagelok Tube Fitting

Part #: SS-810-P-0006

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
Special Options Lanyard
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 27121706
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Plugs

Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Plug with Lanyard, for 1/2 in. Swagelok Tube Fitting

Part #: SS-810-P-0006
View Catalog

Add To Favorites

Catalogs

Plugs
Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.

Specifications

SS-810-P-0006 — 316 Stainless Steel Plug with Lanyard, for 1/2 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
Special Options Lanyard
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 27121706
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-P-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® - - View Product
2507-810-P-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® - - View Product
6MO-400-P 6-Moly 1/4 po Raccord pour tube Swagelok® - - View Product
6MO-810-P 6-moly 1/2 po Raccord pour tube Swagelok® - - View Product
B-100-P Laiton 1/16 po Raccord Swagelok® pour tubes - - View Product
B-10M0-P Laiton 10 mm Raccord Swagelok® pour tubes - - View Product
B-1210-P Laiton 3/4 po Raccord Swagelok® pour tubes - - View Product
B-200-P Laiton 1/8 po Raccord Swagelok® pour tubes - - View Product
B-400-P Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-500-P Laiton 5/16 po Raccord Swagelok® pour tubes - - View Product
B-600-P Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-6M0-P Laiton 6 mm Raccord Swagelok® pour tubes - - View Product
B-810-P Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
HC-400-P Alliage C-276 1/4 po Raccord Swagelok® pour tubes - - View Product
HC-810-P Alliage C-276 1/2 po Raccord Swagelok® pour tubes - - View Product
M-810-P Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes - - View Product
PFA-420-P PFA 1/4 po Raccord Swagelok® pour tubes - - View Product
PFA-620-P PFA 3/8 po Raccord Swagelok® pour tubes - - View Product
PFA-820-P PFA 1/2 po Raccord Swagelok® pour tubes - - View Product
S-400-P Acier au carbone 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-100-P Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - View Product
SS-1010-P Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes - - View Product
SS-10M0-P Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-1210-P Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-12M0-P Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-12M0-P-0001 316 Stainless Steel 12 mm Raccord pour tube Swagelok® - - View Product
SS-15M0-P Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes - - View Product
SS-1610-P Acier inoxydable 316 1 po Raccord Swagelok® pour tubes - - View Product
SS-16M0-P Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes - - View Product
SS-18M0-P Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes - - View Product
SS-2000-P Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-200-P Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-20M0-P Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes - - View Product
SS-22M0-P Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes - - View Product
SS-2400-P Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-25M0-P Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes - - View Product
SS-300-P Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes - - View Product
SS-3M0-P Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes - - View Product
SS-400-P Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-400-P-0010 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-400-P-0013 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-400-PBLBQ Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-400-PCP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-4M0-P Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes - - View Product
SS-500-P 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-P 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-600-P-0012 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-P 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-6M0-P-0001 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-P 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-P 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
T-400-P PTFE 1/4 in. Swagelok® Tube Fitting - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.