text.skipToContent text.skipToNavigation

스테인리스강 Ultra-Torr 진공 피팅, 유니온, 3/8인치 튜브 OD

Part #: SS-6-UT-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Ultra-Torr® Vacuum Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Ultra-Torr® Vacuum Fitting
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183103
Straights

Enables vacuum-tight tube-to-tube connections with repeatable assembly, ideal for high-purity and analytical systems requiring flexible maintenance

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

스테인리스강 Ultra-Torr 진공 피팅, 유니온, 3/8인치 튜브 OD

Part #: SS-6-UT-6
View Catalog

Add To Favorites

Catalogs

Straights
Enables vacuum-tight tube-to-tube connections with repeatable assembly, ideal for high-purity and analytical systems requiring flexible maintenance

Specifications

SS-6-UT-6 — 스테인리스강 Ultra-Torr 진공 피팅, 유니온, 3/8인치 튜브 OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Ultra-Torr® Vacuum Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Ultra-Torr® Vacuum Fitting
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-UT-6 Acier inoxydable 316 3/4 po Raccord pour le vide Ultra-Torr® 3/4 po Raccord pour le vide Ultra-Torr® View Product
SS-16-UT-6 Acier inoxydable 316 1 po Raccord pour le vide Ultra-Torr® 1 po Raccord pour le vide Ultra-Torr® View Product
SS-4-UT-6 Acier inoxydable 316 1/4 po Raccord pour le vide Ultra-Torr® 1/4 po Raccord pour le vide Ultra-Torr® View Product
SS-4-UT-6-200 Acier inoxydable 316 1/4 po Raccord pour le vide Ultra-Torr® 1/8 po Raccord Swagelok® pour tubes View Product
SS-4-UT-6-400 Acier inoxydable 316 1/4 po Raccord pour le vide Ultra-Torr® 1/4 po Raccord Swagelok® pour tubes View Product
SS-6-UT-6-4 Acier inoxydable 316 3/8 po Raccord pour le vide Ultra-Torr® 1/4 po Raccord pour le vide Ultra-Torr® View Product
SS-6-UT-6-600 Acier inoxydable 316 3/8 po Raccord pour le vide Ultra-Torr® 3/8 po Raccord Swagelok® pour tubes View Product
SS-8-UT-6 Acier inoxydable 316 1/2 po Raccord pour le vide Ultra-Torr® 1/2 po Raccord pour le vide Ultra-Torr® View Product
SS-8-UT-6-4 Acier inoxydable 316 1/2 po Raccord pour le vide Ultra-Torr® 1/4 po Raccord pour le vide Ultra-Torr® View Product
SS-8-UT-6-400 Acier inoxydable 316 1/2 po Raccord pour le vide Ultra-Torr® 1/4 po Raccord pour tube Swagelok® View Product
SS-8-UT-6-810 Acier inoxydable 316 1/2 po Raccord pour le vide Ultra-Torr® 1/2 po Raccord Swagelok® pour tubes View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.