Swagelok® PFA Core Hose Smooth Bore
Swagelok U Series PFA core hose has a smooth-bore core, an easy-to-clean surface, and meets FDA specifications. Ideal for use in a wide range of sanitary applications.
Get Help Selecting HosesU Series PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP 87, 88 Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.
A smooth inner wall provides flow control and enhanced drainage for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
The U series hose has a PFA core with a 302 stainless steel braid reinforcement that is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired. Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance.
Custom hose lengths and end connections are available with other options including hose covers and hose tags.
Everything You Need to Know About Industrial Hoses
Specifications
Materials | Core: Smooth-bore PFA Reinforcement: 302 SS braid Cover: Silicone Collar: 300 series SS End connections: 316 SS |
Nominal Hose Sizes | 1/2 through 2 in. |
Working Pressures | Up to 300 psig (20.6 bar) |
Temperature Range | –65 to 400°F (–53 to 204°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.

Schlauchberatung von Swagelok®
Erhalten Sie Tipps zur Auswahl der richtigen Schläuche sowie zur Installation, Inspektion und Wartung. So verlängern Sie die Lebensdauer und Leistung Ihrer Schläuche und minimieren die Kosten.
Erfahren Sie mehr zum Thema SchlauchmanagementSwagelok-Ressourcen für Sie zusammengestellt

In drei Schritten zu sicheren Schläuchen und geringeren Anlagenkosten
Die Sicherheit industrieller Schlauchsysteme spielt bei der regelmäßigen Anlageninstandhaltung oft nur eine untergeordnete Rolle. Allerdings müssen Schläuche regelmäßig geprüft werden, denn Leckagen und Verschleiß können sich zu einem ernsthaften Risiko für Ihre Anlage entwickeln. Erfahren Sie, wie Sie gefährliche Situationen vermeiden und gleichzeitig die Betriebskosten senken.

Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen
Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.

Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innenliegenden Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.

Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.