text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Plug

Part #: SS-4-VCR-P

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Plugs

Precision plug for metal gasket face seal fittings delivers leak-tight, high-purity sealing in demanding vacuum and process system applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Plug

Part #: SS-4-VCR-P
View Catalog

Add To Favorites

Catalogs

Plugs
Precision plug for metal gasket face seal fittings delivers leak-tight, high-purity sealing in demanding vacuum and process system applications.

Specifications

SS-4-VCR-P — 316 Stainless Steel VCR Face Seal Fitting, 1/4 in. Plug

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-VCR-P 316 스테인리스강 3/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product
SS-16-VCR-P 316 스테인리스강 1인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product
SS-2-VCR-P 316 스테인리스강 1/8인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product
SS-4-VCR-BP 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product
SS-4-VCR-P-B25 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product
SS-4-VCR-RP 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 회전형 피팅 - - View Product
SS-4-VCR-SP 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 보호 플러그 - - View Product
SS-8-VCR-P 316 스테인리스강 1/2인치 VCR® 메탈 가스켓 면 밀폐 피팅 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.