text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Ultrahigh-Purity Fluoropolymer Diaphragm Valves (DRP Series)

Swagelok DRP series ultrahigh-purity (UHP) fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, deionized (DI) water, and bulk chemical delivery systems.

Request Additional Details

Swagelok® DRP series valves are designed with modified PTFE wetted parts for superior chemical resistance. A patented fluid flow path reduces fluid entrapment, allowing for quick purging of process fluids and minimizing the risk of contamination. The design also limits fluid shear, preventing slurry agglomeration and improving process efficiency.

The modified PTFE diaphragm is optimized for durability and long cycle life, with a patented shape that reduces stress during operation. A reinforced diaphragm rim seals the valve cavity, preventing process fluid contamination and reducing seat strain.

DRP series diaphragm valves are available with either pneumatic or manual actuation and adjustable flow and bypass options for precise control. They meet SEMI Standard F57-0301, making them perfect for ultrahigh-purity (UHP) applications like chemical mechanical planarization (CMP) slurry systems, DI water systems, and bulk chemical delivery systems.

Specifications

Pressure Rating Up to 100 psig (6.8 bar)
Media Temperature 73° to 212°F (23° to 100°C)
Flow Coefficient Up to 10.2
Body, Diaphragm Material Modified PTFE
End Connections Type: Fine thread flare and Nippon Pillar Super 300® standard
Size: 1/4 to 1 1/4 in. and 6 to 25 mm
Configuration: two- and three-way manual and pneumatic shutoff; adjustable flow and bypass models

Want to optimize your ultrahigh-purity fluid system with the DRP series valve?

Find Out How

UHP Fluoropolymer Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Absperrventile in industriellen Fluidsystemen
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen

Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.

Montage eines ALD20-UHP-Ventils von Swagelok für den Reinraumeinsatz in der Halbleiterindustrie
Один новый клапан—и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии ALD (атомно-слоевое осаждение) меняют ситуацию на рынке высокотехнологичного производства полупроводников.

This process may take several minutes. Please be patient and remain on the page.