text.skipToContent text.skipToNavigation
Ultrahigh-Purity Valves for High-Flow Applications, ALD20 Series

Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)

Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.

Request ALD20 Valve Information

The high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.

The Swagelok ALD20 valve can:

  • Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
  • Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
  • Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
  • Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
  • Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
  • Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements

Custom-set flow coefficients are also available.

Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles

ALD20 Valve Specifications

Working Pressure Vacuum to 20 psig (1.4 bar)
Burst Pressure >3200 psig (220 bar)
Actuation Pressure 70 to 90 psig (4.9 to 6.2 bar)
Temperature 50° to 392°F (10° to 200°C)
Flow Coefficient (Cv) 1.2 (MSM) or 1.7 (straight pattern)
Body Materials 316L VIM-VAR or Alloy 22
Bellows Material Alloy 22 (5 μin. Ra finished)
End Connections Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.)

Need help with ALD valve selection?

Contact a Local Specialist

ALD20 Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Assemblage en salle blanche d’une vanne très haute pureté Swagelok ALD20 destinée au secteur des semi-conducteurs

Une nouvelle vanne et trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs.

Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.

Exploiter davantage le tableau périodique

Les ressources de Swagelok sélectionnées pour vous

Les composants pour systèmes fluides Swagelok sont disponibles dans des matériaux conçus pour résister durablement aux environnements de fabrication des semi-conducteurs.
Améliorer les rendements de fabrication des semi-conducteurs avec des alliages optimisés

Découvrez comment les fabricants de semi-conducteurs peuvent améliorer leurs rendements de fabrication d’un bout à l’autre de la chaîne et accroître leur rentabilité à long terme en choisissant les bons métaux pour les composants de leurs systèmes fluides critiques.

Carl White, qui a passé près de 40 ans à travailler à divers niveaux de la chaîne d’approvisionnement du secteur des semi-conducteurs, apporte son point de vue de spécialiste sur l’évolution passée, actuelle et à venir de ce secteur.
Q&R : le passé, le présent et l’avenir de la fabrication des semi-conducteurs

Découvrez comment la collaboration entre des équipementiers du secteur des semi-conducteurs, des fabricants de puces et des fournisseurs de solutions pour systèmes fluides a permis au marché de tenir le rythme imposé par la loi de Moore pendant des décennies, et ce que nous réserve l’avenir.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions.
Reliable Fluid System Solutions for the Scientific Frontier

Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.