Swagelok® Atomic Layer Deposition (ALD) Valves
Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.
Request ALD Valve InformationSince introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabs to deliver advanced ALD valve technology that provides the extreme levels of precision, consistency, cleanliness, and high cycle life necessary to keep up with the quick pace of innovation in the marketplace. Swagelok® ALD valves can support increased chip production efficiency and overcome the challenges that are often associated with ALD processes.
Our ALD ultrahigh-purity valves feature:
- Ultrahigh cycle life with high-speed actuation
- Cv ranging from 0.27 to 1.7
- Temperature capability up to 392°F (200°C) for specified models
- Electronic or optical actuator position-sensing option
- Cleanliness suitability for ultrahigh-purity applications
- Modular surface mount, tube butt weld, and VCR® end connections
원자층 증착(ALD) 밸브 카테고리
UHP 다이어프램 밸브, ALD3 및 ALD6 시리즈
ALD3 및 ALD6 다이어프램 밸브는 원자층 증착(ALD) 애플리케이션에서 매우 긴 수명, 고속 작동, 강력한 성능을 제공합니다.
UHP 다이어프램 밸브, ALD7 시리즈
Swagelok® ALD7 초고순도 다이어프램 밸브는 반도체 제조 애플리케이션에서 칩 수율을 극대화하는 데 필요한 정밀도와 일관성을 제공합니다.
Atomic Layer Deposition (ALD) Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
원자층 증착 (ALD) 용 다이어프램 밸브 고속 개폐 시에도 매우 긴 수명 유지 ; Cv 범위 0.27 ~ 0.62; 고온용 개폐기로 200°C (392°F)까지 사용가능; 전자 개폐기 위치 감지 옵션; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; VCR®, 튜브 맞대기 용접 및 블럭 조립식 연결구
One New Valve: Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Unlock More of the Periodic TableSwagelok Resources Curated for You
Améliorer les rendements de fabrication des semi-conducteurs avec des alliages optimisés
Découvrez comment les fabricants de semi-conducteurs peuvent améliorer leurs rendements de fabrication d’un bout à l’autre de la chaîne et accroître leur rentabilité à long terme en choisissant les bons métaux pour les composants de leurs systèmes fluides critiques.
Q&R : le passé, le présent et l’avenir de la fabrication des semi-conducteurs
Découvrez comment la collaboration entre des équipementiers du secteur des semi-conducteurs, des fabricants de puces et des fournisseurs de solutions pour systèmes fluides a permis au marché de tenir le rythme imposé par la loi de Moore pendant des décennies, et ce que nous réserve l’avenir.
Un fabricant d’équipements pour le secteur des fibres optiques gagne en efficience grâce à des solutions sur mesure
Depuis les années 1980, Rosendahl Nextrom s’appuie sur Swagelok pour développer ses activités. Découvrez les solutions qui ont permis à l’entreprise de devancer ses concurrents et de rester leader dans son secteur.
Des systèmes fluides pour des applications aux confins de la science
Découvrez pourquoi Bluefors, fabricant finlandais de réfrigérateurs à dilution, fait confiance aux composants et solutions Swagelok pour les systèmes fluides de réfrigérateurs nécessaires à l’informatique quantique, à la physique expérimentale et à bien d’autres applications.