Swagelok® Weld Heads
Swagelok weld heads hold the electrode, apply force to the workpiece, and ensure the flow of weld current. They are designed for reliable and consistent orbital gas tungsten arc welding (GTAW) of tubes and pipes. Engineered for precision and durability, they ensure high-quality welds every time. Our weld heads feature precise control of welding parameters, easy setup, and robust construction to withstand demanding environments. They are compatible with various welding power supplies and can be customized to meet specific project needs.
Request Weld Head InformationSwagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.
These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.
Our weld head selection includes:
| Micro-Series 4 and Series 8 | For outside diameters 1/16 to 1/2 in and 2 to 12 mm |
| Series 5 | For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm |
| Series 8HPH High-Performance | For outside diameters 1/8 to 1/2 in and 3 to 12 mm |
| Series 10 | For outside diameters 1/4 to 1 in and 6 to 25 mm |
| Series 20 | For outside diameters 1/2 to 2 in and 12 to 52 mm |
| Series 40 | For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe |
Weld Head Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Предлагается для тонкостенных трубок с наружным диаметром от 1 1/2 до 4 дюймов и от; 38,1 до 114,3 мм и для толстостенных труб с наружным диаметром от 1 1/4 до 4 дюймов и от 42,2 до 114,3 мм; Универсальность для применения в различных отраслях промышленности.
Характеристики: предлагается для наружных диаметров от 1/8 до 5/8 дюйма и от 3 до 17,3 мм; обеспечивает высокую выходную мощность; универсальность применения в различных отраслях промышленности.
Подходит для трубок с наружным диаметром от 2 до 12 мм и от 1/16 до 1/2 дюйма; Компактный размер обеспечивает легкий доступ к зонам сварки с ограниченным пространством; Сварочная головка включает щуп дугового зазора, центровочный шаблон, фиксирующий микроинструмент, комплект инструментов и вольфрамовые электроды
Предлагается для наружных диаметров от 12 до 52 мм и от 1/2 до 2 дюймов; Обеспечивает более высокую мощность на выходе; Универсальность для применения в различных отраслях промышленности
오비탈 용접 교육
공인 용접 검사관(CWI)과 공인 용접 강사(CWE)에게 오비탈 용접 원리와 함께 Swagelok® M200 용접 시스템 설정, 운영, 문제 해결 기술을 배울 수 있습니다.
오비탈 용접 교육 돌아보기Swagelok 용접 헤드 리소스
신규 용접 인력용 도구
용접 인력 부족이 점차 심해지면서 장래 전 세계 제조업이 어려움에 처할 것이라는 우려가 점차 커지고 있습니다. 자동 오비탈 용접을 도입하면 이 문제를 해결하는 데 도움이 될 수 있지만, 반드시 적절한 교육이 뒤따라야 합니다. 신규 인력을 준비하는 오비탈 용접 프로그램에 어떤 것이 필요한지 알아보십시오.
작업에 적합한 도구 찾기: 플랜트 장비의 고려 사항
플랜트 작업자와 기술자가 항상 소지해야 하는 공구와 장비는 무엇입니까? 고급 오비탈 용접 시스템에서 기본 튜브 디버링(deburring) 공구에 이르기까지 모든 연결에 필수적인 공구가 있으며, 모두 미리 마련해둘 가치가 있습니다.
숙련된 팀을 구성하여 제조 기술의 격차 좁히기
기존 제조 인력의 고령화가 진행되면서 젊은 세대로 전문지식을 잘 전달하는 것이 중요해졌습니다. 효과적인 유체 시스템 교육 프로그램을 구축하는 방법을 소개합니다.
유체 시스템 전문 기술을 통한 실험실 기능 개선
Swagelok 유체 시스템 전문 기술이 어떻게 캐나다에서 유일한 가속 질량 분석기(Accelerator Mass Spectrometer)가 있는 오타와 대학교 첨단 연구 단지의 실험실 기능 개선에 도움이 되었는지 알아보십시오. Swagelok이 제공한 오비탈 용접 교육이 공작 정밀도 및 생산성을 높이는 데 기여했습니다.