text.skipToContent text.skipToNavigation
Rubber-core, Rayon-fiber Reinforced Hose

Swagelok® Rubber Hose (PB Series)

Swagelok® rubber core (PB series) hoses provide dependable, cost-effective performance in compressed air, oil transfer, and other utility liquid and gas applications. They are simple to build in the field with the proper tooling by manually pushing a Swagelok rubber hose end connection onto a new hose.

View Rubber Hoses

Swagelok® PB series multi-purpose push-on rubber hose is ozone-resistant and has a smooth-bore Buna N core. An internal fiber reinforcement enhances the hose pressure rating and ensures connection retention in applications up to 350 psig (24.1 bar), providing dependable performance in non-volatile liquid and gas applications. The Buna N cover provides resistance to abrasion. These hoses are extremely durable and can withstand crushing, kinking, and other rough handling better than other hose types. Various colors are available.

Swagelok rubber hose end connections can be pushed on by hand or with a simple push-on tool, enabling easy field installation onto bulk hose. End connections remain securely connected beyond the burst point of the hose material yielding safer working environments. A specialized hose cutting tool can make clean cuts to enable leak-tight connections. The hose core is designed for easy assembly and no clamps are required to hold end connections to the hose.

Have questions about rubber hoses?

Contact Local Specialists

Choose the Right Hose for Your Application.

고무 호스 카테고리

고무 호스, PB 시리즈

고무 호스, PB 시리즈

다양한 색상으로 공급 가능하면 범용 압축 공기 애플리케이션과 오일 이송에 사용하도록 설계된 Buna N 고무 호스 옵션을 알아보십시오.

연결구

연결구

다양한 크기로 공급되는 Swagelok 고무 호스용 연결구 제품군을 찾아보십시오.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Шланги и гибкие трубки Swagelok
3 шага к безопасной эксплуатации шлангов и снижению производственных издержек

Во время планового техобслуживания на заводе безопасной эксплуатации промышленных шлангов обычно не придается большого значения. Контроль состояния шлангов требуется выполнять должным образом, поскольку утечки и износ могут подвергнуть ваше предприятие риску. Ознакомьтесь с рекомендациями, как избежать опасных ситуаций и сократить издержки на предприятии.

Техобслуживание промышленных шлангов
Как план технического обслуживания промышленных шлангов позволит сэкономить значительные финансовые средства

Если знать, когда следует заменять промышленные шланги, можно сэкономить значительные средства на эксплуатационных расходах своего предприятия. Узнайте, как оценить свои системы и разработать план профилактического обслуживания для управления состоянием шлангов.

рекомендации по выбору материала сменных промышленных шлангов
Замена промышленных шлангов: Материалы центральной трубки

При выборе промышленного шланга начните с центральной трубки, а именно внутреннего слоя шланга. Информация о материалах центральной трубки и конструкции стенок, предоставленная экспертами Swagelok, поможет вам подобрать идеальный шланг для вашей области применения.

Типы армирующих слоев промышленного шланга
Как выбрать наиболее подходящий армирующий слой для шланга

Промышленные шланги обычно имеют критически важные армирующие слои, влияющие на их долговечность и технические характеристики. Узнайте о разных типах армирующих слоев, а также лучшем выборе для разных жидкостных и газовых систем.

このプロセスには数分間かかる場合があります。このままお待ちください。