Flexibles et tubes souples Swagelok®
Swagelok propose une vaste gamme de flexibles industriels et haute pureté avec de multiples options – matériau du tube central, couches de renfort, raccordements, isolation – qui répondront aux besoins des applications les plus diverses pour le transport de liquides et de gaz.
Flexible | Le fluide est acheminé dans une conduite flexible constituée de plusieurs couches
Tube souple | Le fluide est acheminé dans une conduite flexible constituée d’une seule couche
Swagelok’s breadth of hose types enables sourcing a high-quality hose for a range of applications from one provider. We own the design of all bulk hoses, and they are built according to exact Swagelok specifications to deliver strong performance even in extreme applications. Products are available with the pressure ratings, materials of construction, and flexibility to help keep team members safe, equipment online, and operations profitable.
Hoses are available in metal, PTFE, thermoplastic, and rubber. They come in nominal hose sizes 1/8 to 2 inches, with a wide range of fractional and metric end connections and custom length options.
There are also hundreds of Swagelok-certified hose advisors located across the globe who can help you select optimal hoses for your applications, troubleshoot your hose problems, and teach you how to properly maintain your hoses to maximize fluid system performance.
Categorías de Manguera y Tubo Flexible
Manguera con Ánima de Metal
- Manguera Metálica con Aislamiento por Vacío, Serie FV
- Manguera Metálica de Alta Presión, Serie FX
- Manguera Metálica, Serie AH
- Manguera Metálica, Serie FJ
- Manguera Metálica, Serie FL
Manguera con ánima de PTFE y de PFA
- Manguera con ánima de PTFE corrugado
- Manguera con ánima lisa de PFA
- Manguera con ánima lisa de PTFE y refuerzo de malla corrugada de acero inoxidable 316L
- Manguera con ánima lisa de PTFE, serie B
- Manguera con ánima lisa de PTFE, serie F
Programa de Lazo Térmico
Descubra lo último en optimización de bucles térmicos, fabricación de obleas semiconductoras, mangueras enfriadoras y avances en líneas con Swagelok
Hose and Flexible Tubing Catalogs
Available in hose sizes of 1/8 to 2 in. with a wide range of fractional and metric end connections, Swagelok offers hose in metal, PTFE, thermoplastic, and rubber core tube materials. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and options such as ECE R110 approval and hose tags in the product literature provided here.
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementRecursos Swagelok Elaborados para Vd.
3 pasos para la Seguridad en las Mangueras y la Reducción de Costes de Planta
La seguridad de las mangueras frecuentemente se obvia durante el mantenimiento de planta. Es importante prestar a las mangueras la atención que merecen—tanto las fugas como el desgaste normal pueden suponer riesgos para las instalaciones. Consulte estos consejos para evitar situaciones peligrosas y reducir los costes de planta.
El Plan de Mantenimiento de Mangueras Industriales que Puede Ahorrarle Mucho Dinero
Conocer los intervalos de sustitución de sus mangueras industriales puede ahorrarle en planta mucho dinero en costes de mantenimiento. Aprenda a evaluar sus sistemas y a desarrollar un plan de mantenimiento preventivo para gestionar el buen estado de sus mangueras.
Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima
Al seleccionar manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima—la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.
Cómo Seleccionar el Refuerzo de Manguera Adecuado
Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.