Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Вакуумные фитинги Ultra-Torr
Конструкция из нержавеющей стали, уплотнительное кольцо из фторуглерода FKM, Надежное повторяемое соединение, Предлагаются для трубок размером от 1/16 до 1 1/2 дюйма
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | Нержавеющая сталь 316 | 3/4 дюйма | Вакуумный фитинг Ultra-Torr® | 3/4 дюйма | Наруж. резьба NPT | Produkt anzeigen |
SS-16-UT-1-16 | Нержавеющая сталь 316 | 1 дюйм | Вакуумный фитинг Ultra-Torr® | 1 дюйм | Наруж. резьба NPT | Produkt anzeigen |
SS-1-UT-1-2 | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-2-UT-1-2 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-2-UT-1-2BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-2 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-2BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.