카탈로그
VCR® 메탈 가스켓 면 밀폐 피팅 — 용접 피팅 — 직선형
스웨즈락 VCR® 메탈 가스켓 면 밀폐로 메탈 대 메탈 밀폐 연결구의 순도는 높게 유지하면서 누설 없는 연결을 만들 수 있습니다.
VCR® Metal Gasket Face Seal Fittings
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 제품 보기 |
SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 제품 보기 |
SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-400-SC11 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-600 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-6M0 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
SS-4-WVCR-6-DF | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
SS-4-WVCR-7-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female NPT | 제품 보기 |
SS-8-WVCR-1-6 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | 제품 보기 |
SS-8-WVCR-1-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 제품 보기 |
SS-8-WVCR-6-400 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-8-WVCR-6-600 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-8-WVCR-6-810 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-8-WVCR-6-DF | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
SS-8-WVCR-7-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.