チューブ/チューブ・アクセサリー
以下の仕様のチューブ/チューブ・アクセサリーを取り揃えています:
- サイズ:1/8~1 インチ
- サポート・システム、スウェージング・ツール、手動の予備締め付けツール、チューブ・ベンダー、ハンド・チューブ・ベンダー、チューブ・カッター/チューブ前処理用ツール
- ハードウェア材質:304ステンレス鋼、316ステンレス鋼
- ボディ材質:ポリプロピレン、303ステンレス鋼、304ステンレス鋼、316ステンレス鋼、炭素鋼、316ステンレス鋼製クランプ(ポリプロピレン製クッション付き)、ポリアミド、CF8M
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Befestigungssystem — Cushioned Clamp Tube Supports
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径S-TBC12 Carbon Steel 3/4 in. - - SS-TBC12 316 Stainless Steel Clamp with Polypropylene Cushion 3/4 in. - - SS-TBC16 316 Stainless Steel Clamp with Polypropylene Cushion 1 in. - - SS-TBC4 316 Stainless Steel Clamp with Polypropylene Cushion 1/4 in. - - SS-TBC6 316 Stainless Steel Clamp with Polypropylene Cushion 3/8 in. - - SS-TBC8 316 Stainless Steel Clamp with Polypropylene Cushion 1/2 in. - - S-TBC4 Carbon Steel 1/4 in. - - S-TBC6 Carbon Steel 3/8 in. - - S-TBC8 Carbon Steel 1/2 in. - - -
型番ボディ材質チューブ外径長さ曲げ半径
SS-TBP16 316 Stainless Steel 1 in. - - SS-TBP12 316 Stainless Steel 3/4 in. - - SS-TBP4 316 Stainless Steel 1/4 in. - - SS-TBP6 316 Stainless Steel 3/8 in. - - SS-TBP8 316 Stainless Steel 1/2 in. - - -
Cintreuses pour tubes — Cintreuses manuelles — Hand Tube Bender
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径MS-HTB-8 - 1/2 in. - 1 1/2 in. Bend Radius MS-HTB-10M - 10 mm - 24 mm Bend Radius MS-HTB-12M - 12 mm - 38 mm Bend Radius MS-HTB-2 - 1/8 in. - 9/16 in. Bend Radius MS-HTB-3M - 3 mm - 15 mm Bend Radius MS-HTB-4 - 1/4 in. - 3/4 in. Bend Radius MS-HTB-4T - 1/4 in. - 9/16 in. Bend Radius MS-HTB-5 - 5/16 in. - 15/16 in. Bend Radius MS-HTB-6M - 6 mm - 15 mm Bend Radius MS-HTB-6T - 3/8 in. - 15/16 in. Bend Radius MS-HTB-8M - 8 mm - 24 mm Bend Radius -
型番ボディ材質チューブ外径長さ曲げ半径
MS-TCW-308 - - - - -
Coupe et préparation des tubes — Deburring Tool
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径MS-TDT-24 - - - - -
Coupe et préparation des tubes — Tube Facing Tools
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径MS-TF-BIT - - - - -
Outils de sertissage — Outils de présertissage manuels — Pre-Swaging Tools
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径MS-ST-1210 - - - - MS-ST-1610 - - - - MS-ST-200 - - - - MS-ST-1010GA - 5/8 in. - - MS-ST-10M0GA - 10 mm - - MS-ST-12M0GA - 12 mm - - MS-ST-16M0GA - 16 mm - - MS-ST-400GA - 1/4 in. - - MS-ST-600GA - 3/8 in. - - MS-ST-6M0GA - 6 mm - - MS-ST-810GA - 1/2 in. - - MS-ST-8M0GA - 8 mm - - -
Système de support — Bolted Plastic Clamp Twin Tube Support
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径304-S1T-PP-12TM Polypropylene 12 mm - - -
Coupe et préparation des tubes — Tube Saw Guide
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径MS-TSG-16 - - - - -
型番ボディ材質チューブ外径長さ曲げ半径
303-S0-R-6.6 303 Stainless Steel - 6.6 ft (2 m) - 303-S0-R-3.3 303 Stainless Steel - 3.3 ft (1 m) - -
Système de support — Bolted Plastic Clamp Tube Support
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径304-S1-PP-10TM Polypropylene 10 mm - - 304-S1-PP-12TM Polypropylene 12 mm - - 304-S1-PP-4T Polypropylene 1/4 in. - - 304-S5-PP-20T Polypropylene 1 1/4 in. - - 304-S5-PP-24T Polypropylene 1 1/2 in. - - 316-S3-PP-8T Polypropylene 1/2 in. - - 304-S1-PA-4T Polyamide 1/4 in. - - 304-S1-PP-6T Polypropylene 3/8 in. - - 304-S1-PP-6TM Polypropylene 6 mm - - 304-S1-PP-8TM Polypropylene 8 mm - - 304-S3-PA-16T Polyamide 1 in. - - 304-S3-PA-8T Polyamide 1/2 in. - - 304-S3-PP-10T Polypropylene 5/8 in. - - 304-S3-PP-12T Polypropylene 3/4 in. - - 304-S3-PP-14T Polypropylene 7/8 in. - - 304-S3-PP-16T Polypropylene 1 in. - - 304-S3-PP-16TM Polypropylene 16 mm - - 304-S3-PP-18TM Polypropylene 18 mm - - 304-S3-PP-25TM Polypropylene 25 mm - - 304-S3-PP-8T Polypropylene 1/2 in. - - -
型番ボディ材質チューブ外径長さ曲げ半径
304-S1-WPEM 304 Stainless Steel - 64 mm (2.52 in.) Length - 304-S3-WPE 304 Stainless Steel - 3.07 in. (78.0 mm) Length - 304-S5-WPE 304 Stainless Steel - 3.94 in. (100 mm) Length - 304-S6-WPE 304 Stainless Steel - 4.57 in. (116 mm) Length - 304-S1-WPE 304 Stainless Steel - 2.52 in. (64.0 mm) Length - -
Système de support — Twin Bolted Plastic Clamp Tube Support
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径304-S1T-PP-10TM Polypropylene 10 mm - - 304-S1T-PP-4T Polypropylene 1/4 in. - - 304-S1T-PP-6T Polypropylene 3/8 in. - - 304-S1T-PP-6TM Polypropylene 6 mm - - 304-S3T-PP-12T Polypropylene 3/4 in. - - 304-S3T-PP-16T Polypropylene 1 in. - - 304-S3T-PP-8T Polypropylene 1/2 in. - - -
Système de support — Stacking Bolted Plastic Clamp Tube Support
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径304-S1-PP-4T-ST Polypropylene 1/4 in. - - 304-S1-PP-6T-ST Polypropylene 3/8 in. - - 304-S3-PP-8T-ST Polypropylene 1/2 in. - - -
型番ボディ材質チューブ外径長さ曲げ半径
304-S1-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S1-WPM 304 Stainless Steel - 36 mm (1.42 in.) Length - 304-S3-WP 304 Stainless Steel - 1.97 in. (50.0 mm) Length - 304-S5-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - 304-S6-WP 304 Stainless Steel - 3.46 in. (87.9 mm) Length - -
型番ボディ材質チューブ外径長さ曲げ半径
304-S1T-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S1T-WPM 304 Stainless Steel - 37 mm (1.46 in.) Length - 304-S3T-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - -
Système de support — Bolted Plastic Clamp Pipe Support
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質チューブ外径長さ曲げ半径304-S3-PP-8P Polypropylene 1/2 in. - - 304-S5-PP-12P Polypropylene 3/4 in. - - 304-S5-PP-16P Polypropylene 1 in. - - 304-S5-PP-20P Polypropylene 1 1/4 in. - - 304-S6-PP-24P Polypropylene 1 1/2 in. - - 304-S6-PP-32T Polypropylene 2 in. - - -
型番ボディ材質チューブ外径長さ曲げ半径
MS-TSS-4 Polypropylene 1/4 in. - - MS-TSS-6 Polypropylene 3/8 in. - - MS-TSS-8 Polypropylene 1/2 in. - - -
型番ボディ材質チューブ外径長さ曲げ半径
S-S0-SN Carbon Steel - - - S-S0-SNM Carbon Steel - - - SS-S0-SN 316 Stainless Steel - - - SS-S0-SNM 316 Stainless Steel - - - -
型番ボディ材質チューブ外径長さ曲げ半径
SS-S0-RN CF8M - - - SS-S0-RNM CF8M - - -
ストアの所在地ごとの製品在庫
時間