text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/8 in. FNPT, Regulating Stem

Part #: SS-18RF6

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 암나사 NPT
Connection 2 Size 3/8인치
Connection 2 Type 암나사 NPT
CV Maximum 1.8
Flow Pattern 직선형(2-Way)
Handle Style 알루미늄 바
Low Emissions Certified
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 450°F @ 3435 PSIG /232°C @ 236 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.375인치
Room Temperature Pressure Rating 5000PSIG @ 100°F /344BAR @ 37°C
Stem Tip Material 316 스테인리스강
Stem Type 조절용
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/8 in. FNPT, Regulating Stem

Part #: SS-18RF6
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-18RF6 — Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/8 in. FNPT, Regulating Stem

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 암나사 NPT
Connection 2 Size 3/8인치
Connection 2 Type 암나사 NPT
CV Maximum 1.8
Flow Pattern 직선형(2-Way)
Handle Style 알루미늄 바
Low Emissions Certified
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 450°F @ 3435 PSIG /232°C @ 236 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.375인치
Room Temperature Pressure Rating 5000PSIG @ 100°F /344BAR @ 37°C
Stem Tip Material 316 스테인리스강
Stem Type 조절용
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-1RM4-S4 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT View Product
B-1RS12MM Латунь 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
B-1RS4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-1RS6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-1RS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-ORM2-S2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.