text.skipToContent text.skipToNavigation
Membranventil

Swagelok ® Ultrahochreine Fluorpolymer-Membranventile (Serie DRP)

Die ultrahochreinen Fluorpolymer-Membranventile der Serie DRP von Swagelok sind eine robuste Lösung für Systeme zur Verteilung von ultrahochreinen Chemikalien, deionisiertem Wasser (VE-Wasser) und großen Chemikalienmengen.

Weitere Informationen anfordern

Swagelok® DRP series valves are designed with modified PTFE wetted parts for superior chemical resistance. A patented fluid flow path reduces fluid entrapment, allowing for quick purging of process fluids and minimizing the risk of contamination. The design also limits fluid shear, preventing slurry agglomeration and improving process efficiency.

The modified PTFE diaphragm is optimized for durability and long cycle life, with a patented shape that reduces stress during operation. A reinforced diaphragm rim seals the valve cavity, preventing process fluid contamination and reducing seat strain.

DRP series diaphragm valves are available with either pneumatic or manual actuation and adjustable flow and bypass options for precise control. They meet SEMI Standard F57-0301, making them perfect for ultrahigh-purity (UHP) applications like chemical mechanical planarization (CMP) slurry systems, DI water systems, and bulk chemical delivery systems.

Specifications

Pressure Rating Up to 100 psig (6.8 bar)
Media Temperature 73° to 212°F (23° to 100°C)
Flow Coefficient Up to 10.2
Body, Diaphragm Material Modified PTFE
End Connections Type: Fine thread flare and Nippon Pillar Super 300® standard
Size: 1/4 to 1 1/4 in. and 6 to 25 mm
Configuration: two- and three-way manual and pneumatic shutoff; adjustable flow and bypass models

Want to optimize your ultrahigh-purity fluid system with the DRP series valve?

Find Out How

UHP Fluoropolymer Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.