Filtros — Filtros Coalescentes
Filtros disponibles con estas especificaciones:
- 6 mm (1/8 a 1/4 pulg)
- –17°C (0°F) a 204°C (400°F)
- Acero inoxidable 316
- 52,3 bar (760 psig) a 68,9 bar (1000 psig)
- Caudal máximo 48 a 700 L/min (1,7 a 25 pies3/min)
Your local authorized Swagelok sales and service center may have additional options.
-
Filtros Coalescentes — Filtros Coalescentes
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FCB Acero inoxidable 316 1/4 pulg. Racor hembra Swagelok® 1/4 pulg. Racor hembra Swagelok® SS-FCE Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra
Product Availability by Store Location
Hours