![tubo](https://www.swagelok.com/assets/images/sap-content/banners/tubing-1400x411.jpg)
Tubo Swagelok®
Elija un tubo diseñado para ofrecer un buen rendimiento y superar los retos de prácticamente cualquier industria o aplicación, para el corazón de su sistema de fluidos.
Solicite más informaciónSwagelok supplies or sources, based on specific material properties, the following wide range of tubing options to meet a variety of application needs as a full solution provider:
Stainless Steel Tubing
Seamless stainless steel tubing in fractional, metric, and imperial sizes that is instrumentation grade, chemically cleaned and passivated to comply with ASTM G93 Level A and CGA 4.1, and thermocouple-cleaned to meet the cleanliness requirements of ASTM A632-S3, as well as welded stainless steel tubing in fractional sizes to be used with Swagelok components.
Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing
This tubing is ultrahigh-purity, coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L stainless steel available in size: 1/8 to 2 in and 6 to 18 mm. The tube ends are prepared for orbital welding.
304/304L Welded Tubing
Specifications
Materials | 304/304L and 316/316L stainless steel |
Pressure Ratings | Up to 8160 psig |
Sizes | 1/8 to 1 in. outside diameter |
Markings | Size, material, specification, and heat number |
Cone and Thread Tubing—IPT Series
IPT series tubing is 316 stainless steel with working pressures up to 20 000 psig (1378 bar) for use with medium-pressure fittings, as well as high-pressure tubing rated up to 60 000 psig (4134 bar) for use in high-pressure applications.
Medium-Pressure Tubing—FK Series
316/316L 1/8-hard and heavy annealed tubing in lengths of 20 ft. and metric lengths up to 6 meters for use with Swagelok medium-pressure fittings as a complete solution. Cold-drawn 1/8-hard tubing has increased material strength which allows for reduced wall thickness and enhanced flow through the same diameter tube. All Swagelok medium-pressure tubing is marked to indicate size, material, condition, and heat number.
Specifications
Heavy-Wall Annealed
Material | 316/ 316L stainless steel |
Pressure Rating | 15 000 psig (1034 bar) |
Sizes | 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0134 in. wall 1/2 in. OD, 0.188 in. wall |
Cold-Drawn 1/8-Hard
Material | 316/ 316L stainless steel |
Pressure Rating | 15 000 psig (1034 bar) |
Sizes | 1/4 in. OD, 0.065 in. wall 3/8 in. OD, 0.083 in. wall 1/2 in. OD, 0.109 in. wall |
High-Pressure Tubing—Sno-Trik Series
Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.
Specifications
Material | 316 stainless steel |
Pressure Ratings | 15 000 psig (1034 bar) |
Hardened Tubing | 60 000 psig (4134 bar) |
Annealed Tubing | 30 000 psig (2067 bar) |
Sizes | 1/4 in. OD, 0.083 in. wall 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0.125 in. wall 9/16 in. OD, 0.187 in. wall |
Jacketed Tubing and Insulated Tubing
Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.
Jacketed Tubing Specifications
Materials | 316 / 316L stainless steel or copper with PVC jacket |
Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 5100 psig (351 bar) |
Metric Tubing | Up to 420 bar (6095 psig) |
Maximum Process Temperature | 220°F (104°C) |
Insulated Tubing Specifications
Materials | 316 / 316L stainless steel or copper with fibrous glass insulation and PVC jacket |
Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 4896 psig (337 bar) |
Metric Tubing | Up to 403 bar (5849 psig) |
Maximum Process Temperature | 400°F (204°C) |
Jacketed, Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced
Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines and provide an economical choice compared to field tracing and insulating. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.
Specifications
Materials | 316 / 316L stainless steel, copper, or PFA with PVC or urethane jacket |
Sizes | 1/4 to 3/4 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 10 900 psig (751 bar) |
Metric Tubing | Up to 420 bar (6095 psig) |
Maximum Process Temperature | 220°F (104°C) |
Electric-Traced Tubing
Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F (121°C), or viscosity control
Steam-Traced Tubing
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines, maintaining temperatures in smaller diameter process lines from 50 to 200°F (10 to 93°C). Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C) or for viscosity control. Applications can include impulse, sampling, and process lines.
Catálogos de Tubo
Encuentre información detallada sobre los productos, incluidos los materiales de construcción, los valores nominales de presión y temperatura, las opciones y los accesorios.
Selección del tubo ; Manejo del tubo ; Servicio de gases ; Instalación del tubo; Tablas de presiones de servicio admisibles sugeridas; Tubo de acero al carbono; Tubo de acero inoxidable; Tubo de cobre; Tubo de aluminio; Tubo de aleación 400; Tubo de aleación C-276; Tubo de aleación 20; Tubo de aleación 600; Tubo de titanio grado 2; Tubo Súper Dúplex SAF 2507™; Tubo de aleación 825; Tubo de aleación 625; Factores de temperatura elevada
Acero inoxidable 316 / 316L y 304 / 304L; Tubo estándar de instrumentación; Tamaños de 3 a 25 mm y de 1/8 a 2 pulg.; Marcado con indicación del tamaño, material, especificaciones y número de colada
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Acero inoxidable 316L; Tubo coaxial de Ultra alta pureza limpiado químicamente y pasivado, y limpiado por termopar; Extremos preparados para soldadura orbital; Tamaños de 6 a 18 mm y de 1/8 a 2 pulg.; Marcado con indicación del tamaño, especificaciones de material y número de colada
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Características: Instalación en campo simplificada; tamaños de tubos de 6 a 12 mm y de 1/8 a 3/4 pulg.; tubo de acero inoxidable, cobre y PFA
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
![Dobladora de tubo para banco Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-bender-video-1400x610.jpg)
Dobladora de Tubo para Banco Swagelok
Utilice la dobladora de tubo para banco Swagelok® para doblar de forma precisa, repetible y de alta calidad tubo de la mayoría de los materiales. Tanto si utiliza tubo de pequeño diámetro y pared delgada como tubo de gran diámetro y pared gruesa, este vídeo ofrece consejos y buenas prácticas para el doblado del tubo.
Vea la Dobladora de Tubo en FuncionamientoRecursos Swagelok Elaborados para Vd.
![Servicios de detección de fugas en campo Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/proper-tube-preparation-260x154.jpg)
Cómo Evitar las Fugas del Sistema: La Importancia de una Buena Preparación del Tubo
El éxito de un racor depende de muchos criterios, pero uno de los más importantes es la preparación adecuada del tubo antes de su instalación. Vea cómo evitar fugas caras o peligrosas evitando el uso de tubo dañado, con rebabas o mal cortado.
![Manómetro de Green Alternative Systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/ways-control-labor-costs-260x154.jpg)
Caso Práctico: Swagelok Ayuda a Green Alternative Systems a Controlar los Costes Laborales con Soluciones de Doblado de Tubo
Gracias a la ayuda de Swagelok probando formas de controlar los costes laborales, Green Alternative Systems (GAS) experimentó una reducción del tiempo de producción del 75% – que se tradujo en un ahorro en costes de 224.000 dólares anuales. Lea más acerca de los resultados de la colaboración.
![Utilización de la dobladora de tubo manual Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hand-tube-bender-for-intricate-tubing-systems-260x154.jpg)
Las Tres "T" para Conseguir un Sistema de Tubos Complejo
Vea cómo las tres "T" del uso de una dobladora de tubo manual pueden ayudarle a conseguir un sistema complejo de tubo con menos puntos de fuga y un caudal eficaz.
![Utilización de la dobladora de tubo manual Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hand-tube-bender-video-260x154.jpg)
Cómo Utilizar una Dobladora de Tubo Manual Swagelok
Vea cómo utilizar una dobladora de tubo manual para realizar con precisión y eficacia curvas de 90° y 180° . Las dobladoras manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.