text.skipToContent text.skipToNavigation
A Swagelok tube cutting tool

Swagelok® Tubing and Tube Accessories

Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.

View Tubing and Tube Accessories

Swagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:

  • Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
  • Bent to avoid tube damage as you use bends to minimize the number of necessary connections
  • Supported to avoid vibration-related problems during operation

To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.

Have questions about metal tubing or tube-related accessories?

Contact Local Specialists

Categorías de Tubo y Accesorios para Tubo

Corte y preparación de tubo

Corte y preparación de tubo

Vea cortatubos, bloques guía para serrado de tubo, tornillos de cuchillas cortadoras, cuchillas cortadoras, herramientas para desbarbar y cuchillas para desbarbar.

Sistema de Soporte

Sistema de Soporte

Vea las bridas soporte, las placas soldadas y otros sistemas de apoyo para el montaje de tubo y tubería.

Tubo

Tubo

Vea nuestro amplio rango de opciones de tubo para satisfacer una gran variedad de necesidades en las aplicaciones.

Tubing and Tube Accessories Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Ручной трубогиб Swagelok в действии
Три правила, которые помогут создать сложную систему трубок

Узнайте, как три аспекта, связанные с использованием ручного трубогиба, помогут вам в создании сложной системы трубок с малым числом потенциальных точек утечки и эффективной организацией потока.

Ручной трубогиб Swagelok в действии
Как использовать ручной трубогиб Swagelok

Узнайте, как использовать ручной трубогиб для точной и эффективной гибки на 90° и 180°. Ручные трубогибы Swagelok® обеспечивают стабильно высокое качество гибки трубок, изготовленных из большинства материалов, которые используются с трубными обжимными фитингами Swagelok.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.