Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series
Valves available with these specifications:
- 1/4 to 1/2 in.
- –10°F (–23°C) to 150°F (65°C)
- 316L VIM-VAR stainless steel
- 125 psig (8.6 bar) to 300 psig (20.6 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas de Diafragma — Válvulas de Diafragma de Ultra Alta Pureza y Alto Caudal, Serie DF — Modelo Recto, con Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFHFR4-P-O Acero inox. 316L VAR 1/4 pulg. Cierre Frontal (Junta Plana) HVCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) HVCR hembra 6LV-DFMR8-P-C Acero inox. 316L VAR 1/2 pulg. Cierre frontal (Junta plana) con tuerca macho 1/2 pulg. Cierre frontal (Junta plana) con tuerca macho 6LV-DFFR8-P-C Acero inox. 316L VAR 1/2 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/2 pulg. Cierre Frontal (Junta Plana) VCR hembra 6LV-DFHFR4-P-C Acero inox. 316L VAR 1/4 pulg. Cierre Frontal (Junta Plana) HVCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) HVCR hembra 6LV-DFBW6-P-C Acero inox. 316L VAR 3/8 pulg. Soldadura de tubo a tope 3/8 pulg. Soldadura de tubo a tope 6LV-DFBW8-P-C Acero inox. 316L VAR 1/2 pulg. Soldadura de tubo a tope 1/2 pulg. Soldadura de tubo a tope -
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Modelo Recto, Actuación Manual
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFFR8-P-GR Acero inox. 316L VAR 1/2 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/2 pulg. Cierre Frontal (Junta Plana) VCR hembra
Product Availability by Store Location
Hours