스웨즈락® M200 오비탈 용접 시스템
일관된 용접 품질과 효율성이 필요한 프로젝트의 경우 스웨즈락 오비탈 용접 시스템은 사용하기 쉬운 터치스크린 작동 방식으로 정밀하게 제어할 수 있습니다. 스웨즈락 오비탈 용접 시스템은 튜빙과 파이프에 대해 낮은 비용으로 신뢰할 수 있는 오비탈 가스 텅스텐 아크 용접(GTAW)이 가능합니다.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
Catégories

Alimentation électrique
Découvrez l’alimentation électrique Swagelok®, qui permet de réaliser des soudures orbitales à l’arc avec électrode de tungstène fiables et régulières en atmosphère inerte.

Fixations et collets
Trouvez des fixations de têtes à souder, des blocs de fixation, des collets pour tubes, des inserts adaptateurs et des plaques latérales de fixation pour des résultats précis et répétables dans un grand nombre de configurations de soudage.

Matériel de soudure
Découvrez une gamme d’options pour le matériel de soudage – papier pour imprimante thermique, électrodes en tungstène, câbles adaptateurs de tête à souder et jauges de centrage, entre autres.
용접 시스템 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
특징; 안정적이고 일관된 괘도형 가스 텅스턴 아크 용접용 전원 공급 장치; 최대 200 A의 피크 출력 기능; 다국어가 지원되는 사용이 편리한 터치 스크린; OD 실드 가스 유량을 자동 조절하는 내장형 질량 유량계; 23kg(약 50lb) 미만의 무게; Swagelok 용접 시스템 용접 헤드와 호환 가능
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries

오비탈 용접 훈련
공인 용접 검사자(Certified Weld Inspectors, CWI)와 공인 용접 교육자(Certified Weld Educators, CWE)로부터 스웨즈락® M200 용접 시스템의 설정, 작동 및 문제해결 기술과 오비탈 용접 원리에 배웁니다.
오비탈 용접 훈련 살펴보기귀하를 위해 선별된 스웨즈락 리소스

신규 용접사를 위한 도구들
용접사의 숫자가 전 세계적으로 줄어들면서 제조업에 우려가 커지고 있습니다. 자동 오비탈 용접 시스템을 도입하면 이런 문제에 대처할 수 있지만, 반드시 적합한 교육이 뒤따라줘야 합니다. 오비탈 용접 인재 양성에 필요한 교육 프로그램을 소개합니다.

작업을 위한 적절한 공구 찾기: 플랜트 장비 고려사항
플랜트 작업자와 기술자는 어느 공구와 장비를 항상 수중에 관리하여야 합니까? 고급 오비탈 용접 시스템에서 기본 튜브 꺼스름 제거 도구에 이르기까지 모든 연결을 위한 필수 도구들을 준비해 두는 것이 좋습니다.

잘 훈련된 팀을 양성하여 제조 기술의 격차 좁히기
제조 플랜트 인력의 고령화와 그들의 은퇴가 가까워지면서 젊은 세대로 전문지식이 잘 전달되는 것이 중요해졌습니다. 효과적인 유체 시스템 훈련 프로그램 구축 방법 소개

유체 시스템 전문지식으로 실험실 기능 개선
스웨즈락의 유체 시스템 전문지식이 캐나다에서 유일한 가속 질량 분석기가 있는 시설인 오타와 대학교 첨단 연구센터의 실험실 기능을 향상시키는 데 어떤 도움을 주었는지 알아봅니다. 스웨즈락의 오비탈 용접 훈련은 작업장의 정밀도와 생산성을 높이는 데 기여하였습니다.

오비탈 용접 시스템
중요한 유체 시스템의 설계와 조립을 위해서 종종 현대적인 용접 시스템을 사용해야 합니다. 스웨즈락 M200 용접 시스템으로 정밀하고 균일하며 양질의 오비탈 가스 텅스텐 아크 용접(GTAW)을 낮은 비용으로 수행할 수 있습니다. 이 유닛은 경량의 이동식 용접기 본체를 특징으로 하며 광범위한 구색의 용접 구성을 지원하고 다양한 용접헤드와 함께 사용할 수 있습니다. 사용 가능한 공구와 액세서리으로는 텅스텐 용접봉, 게이지, 콜릿, 고정기가 포함됩니다.
스웨즈락 오비탈 용접 시스템은 또한 산업 요구 조건들을 쉽게 준수할 수 있게 해주는 실시간 모니터링 및 기록 기능이 특징입니다.