text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 po - - - View Product
6ML-404-1A 6-moly 1/4 po - - - View Product
6ML-604-1A 6-moly 3/8 po - - - View Product
6ML-814-1A 6-moly 1/2 po - - - View Product
6MO-814-1A 6 Moly 1/2 po - - - View Product
825-404-1 Alliage 825 1/4 po - - - View Product
B-204-1 Laiton 1/8 po - - - View Product
B-404-1 Laiton 1/4 po - - - View Product
HC-204-1 Alliage C-276 1/8 po - - - View Product
HC-404-1 Alliage C-276 1/4 po - - - View Product
HC-604-1 Alliage C-276 3/8 po - - - View Product
HC-814-1 Alliage C-276 1/2 po - - - View Product
INC-404-1 Alliage 600 1/4 po - - - View Product
M-604-1 Alloy 400/R-405 3/8 po - - - View Product
M-814-1 Alloy 400/R-405 1/2 po - - - View Product
NY-1214-1 Nylon 3/4 po - - - View Product
NY-1614-1 Nylon 1 po - - - View Product
NY-404-1 Nylon 1/4 po - - - View Product
NY-604-1 Nylon 3/8 po - - - View Product
NY-814-1 Nylon 1/2 po - - - View Product
PFA-424-1 PFA 1/4 po - - - View Product
PFA-824-1 PFA 1/2 po - - - View Product
SS-1014-1 Acier inoxydable 316 5/8 po - - - View Product
SS-104-1 Acier inoxydable 316 1/16 po - - - View Product
SS-104-1-B1000 Acier inoxydable 316 1/16 po - - - View Product
SS-10M4-1 Acier inoxydable 316 10 mm - - - View Product
SS-1214-1 Acier inoxydable 316 3/4 po - - - View Product
SS-12M4-1 Acier inoxydable 316 12 mm - - - View Product
SS-1414-1 Acier inoxydable 316 7/8 po - - - View Product
SS-14M4-1 Acier inoxydable 316 14 mm - - - View Product
SS-15M4-1 Acier inoxydable 316 15 mm - - - View Product
SS-1614-1 Acier inoxydable 316 1 po - - - View Product
SS-16M4-1 Acier inoxydable 316 16 mm - - - View Product
SS-18M4-1 Acier inoxydable 316 18 mm - - - View Product
SS-2004-1 Acier inoxydable 316 1 1/4 po - - - View Product
SS-204-1 Acier inoxydable 316 1/8 po - - - View Product
SS-20M4-1 Acier inoxydable 316 20 mm - - - View Product
SS-22M4-1 Acier inoxydable 316 22 mm - - - View Product
SS-2404-1 Acier inoxydable 316 1 1/2 po - - - View Product
SS-25M4-1 Acier inoxydable 316 25 mm - - - View Product
SS-28M4-1 Acier inoxydable 316 28 mm - - - View Product
SS-2M4-1 Acier inoxydable 316 2 mm - - - View Product
SS-304-1 Acier inoxydable 316 3/16 po - - - View Product
SS-3204-1 Acier inoxydable 316 2 po - - - View Product
SS-3M4-1 Acier inoxydable 316 3 mm - - - View Product
SS-404-1 Acier inoxydable 316 1/4 po - - - View Product
SS-404-1BQ Acier inoxydable 316 1/4 po - - - View Product
SS-4M4-1 Acier inoxydable 316 4 mm - - - View Product
SS-604-1 Acier inoxydable 316 3/8 po - - - View Product
SS-6M4-1 316 Stainless Steel 6 mm - - - View Product
SS-814-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M4-1 316 Stainless Steel 8 mm - - - View Product
T-1214-1 PTFE 3/4 in. - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 in. - - - View Product
T-304-1 PTFE 3/16 in. - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 in. - - - View Product
T-504-1 PTFE 5/16 in. - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 in. - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.