Catalogs
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Short Male Nuts
Precision-machined short male nut ensures robust VCR® face seal integrity in high-purity, high-vacuum, and critical fluid system applications.
Raccords VCR® à étanchéité de surface par joint métallique:
Dimensions : 6 à 18 mm et 1/16 à 1 po.; Aciers inoxydables haute pureté; Le modèle original, la marque VCR authentique
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-4-VCR-4-.54NC | Acier inoxydable 316 | 1/4 po | Raccord VCR® mâle à étanchéité de surface par joint métallique | - | - | View Product |
SS-4-VCR-4-.65NC | Acier inoxydable 316 | 1/4 po | Raccord VCR® mâle à étanchéité de surface par joint métallique | - | - | View Product |
SS-8-VCR-4-.65 | Acier inoxydable 316 | 1/2 po | Raccord VCR® mâle à étanchéité de surface par joint métallique | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.