Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
SS-16-UT-1-16 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Male NPT | Produkt anzeigen |
SS-1-UT-1-2 | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-2-UT-1-2 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-2-UT-1-2BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-2 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-2BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.