text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/8 in. Female NPT

Specifications

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/8 in. Female NPT

Part #: SS-QC4-B-2PF
View Catalog

Add To Favorites

Catalogs

Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-B-2PF — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/8 in. Female NPT

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Laiton 1/8 po Filetage NPT femelle - - View Product
B-QC4-B-2PM Laiton 1/8 po Filetage NPT mâle - - View Product
B-QC4-B-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-B-4MT 真ちゅう 1/4 インチ ISO管用テーパーおねじ - - View Product
B-QC4-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-B-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-B-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-QC6-B-6PF 真ちゅう 3/8 インチ NPTめねじ - - View Product
B-QC6-B-6PM 真ちゅう 3/8 インチ NPTおねじ - - View Product
B-QC8-B-810 真ちゅう 1/2 インチ Swagelok®チューブ継手 - - View Product
B-QC8-B-8PF 真ちゅう 1/2 インチ NPTめねじ - - View Product
B-QC8-B-8PM 真ちゅう 1/2 インチ NPTおねじ - - View Product
SS-QC4-B-200 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-2PM 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-QC4-B-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400IS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-4FT 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ - - View Product
SS-QC4-B-4MT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC4-B-4PF Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFEP Acero inoxidable 316 1/4 pulg. NPT Hembra - - View Product
SS-QC4-B-4PFJA Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFK1 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFK2 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFK3 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFK4 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PFK5 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-B-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-B-4PMEP Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-B-4PMK1 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK5 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.