VCR® Metal Gasket Face Seal Fittings — Caps and Plugs
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — Plugs
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-4-VCR-BP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-P 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-P-B25 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-RP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Rotatable Fitting - - SS-4-VCR-SP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Shipping Plug - - SS-12-VCR-P 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-2-VCR-P 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-P 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting - - SS-16-VCR-P 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — Caps
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-2-VCR-CP 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP-B25 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-CP 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting - - SS-12-VCR-CP 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-16-VCR-CP 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP-BP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - -
Disponibilité des produits par lieu d’entreposage
Horaires