Swagelok® Flange Adapters
Piping flange to Swagelok® tube fitting adapters provide a threadless, weldless transition from flanged piping systems to tubing systems, limiting potential leak points in applications such as instrumentation lines.
View Flange AdaptersSwagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.
Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.
Have questions about flange adapters?
Catégories d’adaptateurs à bride
Brides ANSI
Connectez des tuyaux, des vannes et d’autres équipements avec des brides ANSI sûres et étanches.
Flange Adapters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징: 플랜지 파이핑 시스템에서 튜빙 시스템까지 나사 및 용접점 없는 변환; ASME, DIN, EN, 및 JIS 표준에 맞는 플랜지 타입; 원 피스 통합 기계 주조 몸체; 50mm 및 2in.까지의 Swagelok® 튜브 피팅 말단 연결구 사용 가능
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.