Lubricants — Thread Lubricants
Your local authorized Swagelok sales and service center may have additional options.
-
Lubricants — Thread Lubricants — Blue Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 450 g (1 lb) Températures jusqu'à 204°C (400°F) - - - MS-TL-BGT 59 cm3 (2 oz) Températures jusqu'à 204°C (400°F) - - - -
Lubricants — Thread Lubricants — PURE Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 450 g (1 lb) Températures jusqu'à 176°C (350°F) - - - MS-TL-PGT 29,5 cm3 (1 oz) Températures jusqu'à 176°C (350°F) - - - -
Lubricants — Thread Lubricants — VAC Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 29,5 cm3 (1 oz) Températures jusqu'à 148°C (300°F) - - - -
Lubricants — Thread Lubricants — Silver Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 450 g (1 lb) Températures jusqu'à 815°C (1500°F) - - - MS-TL-SGT 29,5 cm3 (1 oz) Températures jusqu'à 815°C (1500°F) - - -
Product Availability by Store Location
Hours