|
316Lステンレス鋼製高純度用ベローズ・シール・バルブ、1/4 インチ・サイズスウェージロックおすVCRメタル・ガスケット式面シール継手
Part #: SS-BNVCR4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight PatternIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
316Lステンレス鋼製高純度用ベローズ・シール・バルブ、1/4 インチ・サイズスウェージロックおすVCRメタル・ガスケット式面シール継手
Log in or Register to view price
Catalogs
Straight Pattern
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Caractéristiques : Vannes sans garniture avec étanchéité entièrement métallique par rapport à l'atmosphère ; pressions de service jusqu'à 34,4 bar (500 psig) ; températures de service jusqu'à 93°C (200°F) ; raccordements d'extrémité de 1/4 à 1/2 po et de 6 à 12 mm
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Le soudage doit être effectué par du personnel qualifié, comme spécifié à la Section IX du code des chaudières de l’ASME.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
ベローズ・キット、ステム・チップ/アダプター・キット、ベローズ/ステム/ステム・チップ/アダプター・キット、ガスケット・キット
この技術情報は、Swagelokベローズ・シール・バルブ BNシリーズに関するデータです。以下の事項について記載しています。■ 表面仕上げ/■ パーティクル・カウント/■ 水分分析/■ 炭化水素分析/■ 残留イオン濃度/■ 実験室でのサイクル・テスト
この仕様書では、電解研磨を行っている超高純度(UHP)用ステンレス鋼製品、ならびに超高純度用プラスチック製品の製造においてスウェージロック社が用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
本技術資料では、複雑な計算を行わずに、バルブ・サイズの選定に必要な流量を簡単に概算する方法について記載しています。また、流量算定の原理、 基本的な公式、比重および温度による影響についても記載しています。さらに、バルブなどのコンポーネントを通る水または空気の流量の概算に使用する6種類の簡単なグラフおよびその活用例についても記載しています。
Specifications
SS-BNVCR4 — 316Lステンレス鋼製高純度用ベローズ・シール・バルブ、1/4 インチ・サイズスウェージロックおすVCRメタル・ガスケット式面シール継手
| Attribute | Value |
|---|---|
| Actuator Type | Ручной |
| Bellows Material | Нержавеющая сталь 321 |
| Body Material | Нержавеющая сталь 316L |
| Body Seal | Отсутствуют |
| Cleaning Process | Специальная инструкция по очистке и упаковке (SC-11) |
| Connection 1 Size | 1/4 дюйма |
| Connection 1 Type | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой |
| Connection 2 Size | 1/4 дюйма |
| Connection 2 Type | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой |
| CV Maximum | 0.3 |
| Flow Pattern | Прямой (2-ход.) |
| Gasket | Отсутствуют |
| Handle Color | Зеленый |
| Handle Style | Круглая рукоятка из фенопласта |
| Maximum Temperature, °F (°C) | 200 (93) |
| Max Temperature Pressure Rating | 200 °F при давлении 500 фунтов на кв. дюйм, ман. / 93 °C при давлении 34,4 бар |
| Minimum Temperature, °F (°C) | -40 (-40) |
| Room Temperature Pressure Rating | 500 фунтов на кв. дюйм, ман. при 100 °F / 34,4 бар при 37 °C |
| Service Class | Общего назначения |
| Stem Tip Material | Политрифторхлорэтилен (PCTFE) |
| Stem Type | Конический |
| Surface Finish | Ra 20 микродюймов |
| Testing | Испытание на утечку гелием согласно SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-BNBW4-C | Edelstahl 316L VAR | 1/4 Zoll | Rohrstumpfschweißenden | 1/4 Zoll | Rohrstumpfschweißenden | View Product |
| SS-BN8FR8 | Edelstahl 316L | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| SS-BN8FR8-2C | Edelstahl 316L | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| SS-BN8FR8-C | Edelstahl 316L | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| SS-BN8FR8-DU-O | Edelstahl 316L | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/2 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| SS-BN8S6-2C | Edelstahl 316L | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | - | View Product |
| SS-BN8S8-C | Edelstahl 316L | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | - | View Product |
| SS-BN8VCR8 | Edelstahl 316L | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-BN8VCR8-2C | Edelstahl 316L | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-BN8VCR8-C | Edelstahl 316L | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-BN8VCR8-P | Edelstahl 316L | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung) VCR-Außengewinde | View Product |
| SS-BNS4 | 316Lステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-BNS4-2C | 316Lステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-BNS4-2O | 316Lステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-BNS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-BNS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-BNV51 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-BNV51-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-BNV51-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-BNV51-DU-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-BNV51-O | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-BNVCR4-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-BNVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-BNVVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.