|
Multi-Purpose Push-On Hose End Connection, 1 in. Stainless Steel Tube Adapter, 1 in. Hose Size
Part #: SS-PB16-TA16
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose End Connection, 1 in. Stainless Steel Tube Adapter, 1 in. Hose Size
Log in or Register to view price
Catalogs
End Connections
Tube central en métal, PTFE, PFA, vinyle, nylon, polyéthylène ou caoutchouc; Diamètres nominaux allant de 1/8 à 2 po; Large choix de raccordements fractionnaires et métriques; Flexibles et tubes sur mesure disponibles; Enveloppes, étiquetages et tests optionnels
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Specifications
SS-PB16-TA16 — Multi-Purpose Push-On Hose End Connection, 1 in. Stainless Steel Tube Adapter, 1 in. Hose Size
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| End Connection Material | 316 Stainless Steel |
| Hose Size | 1 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 40141734 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-PB12-PM12 | Laiton | 3/4 po | Filetage NPT mâle | - | - | View Product |
| B-PB12-TA12 | Laiton | 3/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| B-PB4-MT4 | Laiton | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
| B-PB4-PM4 | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-PB4-TA4 | Laiton | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| B-PB6-MT6 | Laiton | 3/8 po | Filetage conique ISO mâle | - | - | View Product |
| B-PB6-PM4 | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-PB6-PM6 | Laiton | 3/8 po | Filetage NPT mâle | - | - | View Product |
| B-PB6-TA6 | Laiton | 3/8 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| B-PB6-TM10 | Laiton | 10 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| B-PB8-PM8 | Laiton | 1/2 po | Filetage NPT mâle | - | - | View Product |
| B-PB8-TA8 | Laiton | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| B-PB8-TM12 | Laiton | 12 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB12-PM12 | Acier inoxydable | 3/4 po | Filetage NPT mâle | - | - | View Product |
| SS-PB12-TA12 | Acier inoxydable | 3/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB4-6 | Acier inoxydable | 1/4 po | Insert pour flexible push-on multifonctions | - | - | View Product |
| SS-PB4-MT4 | Acier inoxydable | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
| SS-PB4-PM4 | Acier inoxydable | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-PB4-SL4 | Acier inoxydable | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-PB4-TA4 | Acier inoxydable | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB4-TM6 | Acier inoxydable | 6 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB4-TM8 | Acier inoxydable | 8 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB6-6 | Acier inoxydable | 3/8 po | Insert pour flexible push-on multifonctions | - | - | View Product |
| SS-PB6-MT6 | Acier inoxydable | 3/8 po | Filetage conique ISO mâle | - | - | View Product |
| SS-PB6-PM4 | Acier inoxydable | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-PB6-PM6 | Acier inoxydable | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-PB6-SL6 | Acier inoxydable | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-PB6-TA4 | Acier inoxydable | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB6-TA6 | Acier inoxydable | 3/8 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB6-TA8 | Acier inoxydable | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB6-TM10 | Acier inoxydable | 10 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB6-TM8 | Acier inoxydable | 8 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB8-6 | Acier inoxydable | 1/2 po | Insert pour flexible push-on multifonctions | - | - | View Product |
| SS-PB8-MT8 | Acier inoxydable | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
| SS-PB8-PM8 | Acier inoxydable | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-PB8-SL8 | Acier inoxydable | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-PB8-TA8 | Acier inoxydable | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-PB8-TM12 | Acier inoxydable | 12 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.