Catalogs
Tube Fittings and Adapters — Caps and Plugs — Caps
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 po | Raccord pour tube Swagelok® | - | - | View Product |
2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
6MO-400-C | 6-moly | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
6MO-810-C | 6-moly | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
B-100-C | Laiton | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-1010-C | Laiton | 5/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-200-C | Laiton | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-400-C | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
B-600-C | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
B-810-C | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
PFA-420-C | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-100-C | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-1010-C | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-10M0-C | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-1210-C | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-12M0-C | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-14M0-C | 316ステンレス鋼 | 14 mm | Swagelok® チューブ継手 | - | - | View Product |
SS-15M0-C | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | - | - | View Product |
SS-1610-C | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-16M0-C | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | - | - | View Product |
SS-18M0-C | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | - | - | View Product |
SS-2000-C | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-200-C | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-20M0-C | Acero inoxidable 316 | 20 mm | Racor Swagelok® | - | - | View Product |
SS-22M0-C | Acero inoxidable 316 | 22 mm | Racor Swagelok® | - | - | View Product |
SS-2400-C | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-25M0-C | Acero inoxidable 316 | 25 mm | Racor Swagelok® | - | - | View Product |
SS-300-C | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | - | - | View Product |
SS-3200-C | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | - | - | View Product |
SS-3M0-C | Acero inoxidable 316 | 3 mm | Racor Swagelok® | - | - | View Product |
SS-400-C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-4M0-C | Acero inoxidable 316 | 4 mm | Racor Swagelok® | - | - | View Product |
SS-500-C | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | - | - | View Product |
SS-600-C | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-6M0-C | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-810-C | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-8M0-C | Acero inoxidable 316 | 8 mm | Racor Swagelok® | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。