Swagelok® Process Interface Valves (Double Block and Bleed)
Swagelok process interface valves enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.
Request More InformationCommonly used in the oil and gas, chemical and refining, and power generation markets, Swagelok process interface valves (double block and bleed valves) can be used at process piping installation points, in vents or drains, at chemical injection and sampling points, directly mounted to instruments, for close coupling of instruments, for double block and bleed isolation, or in extreme service applications.
Swagelok process valves have up to 75% lower installed weights and smaller footprints compared to assemblies featuring multiple valves and fittings, and they have fewer potential leak points. They also provide reduced installation time, reduced vibration stress, and reduced fugitive emissions (low emissions options per API 641, API 624, ISO 15848-1, ISO 15848-2 available), as are designs featuring materials listed in accordance with NACE MR0175/ISO 15156 for sour gas service. Integral Swagelok tube fitting connection options are also available.
The Swagelok family of process interface valves includes:
- One-piece forged body valves (VB04 and VS04 series)
- Three-piece bolted body valves (VS03 series)
- Process monoflanges (MS series)
Single block and bleed, block combinations, and block and bleed globe valve modules are also available.
Specifications
Working Pressures | Class 150 to class 2500, up to working temperatures listed below, in accordance with ASME B16.5 Refer to product catalog for specific pressure ratings |
Working Temperatures | –58 to 400°F (–50 to 204°C) for stainless steel and duplex valve assemblies Refer to product catalog for specific temperature ratings |
Sizes Available Include | 1, 1 1/2, and 2 in. (25, 38, and 50 mm) bore size—VS03 series 3/8 in. (9.5 mm) bore size—VS04 series 1/2 and 3/4 in. (14 and 20 mm) bore size—VB04 series |
Prozesskopplungsventile—Kataloge
Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Druckstufen, Auslegungstemperaturen, Optionen und Zubehör.
Caractéristiques : acier inoxydable, acier au carbone et acier inoxydable duplex; pressions nominales conformes à la norme ASME B16.5; raccordements à bride compatibles avec la norme ASME B16.5; orifices de passage des vannes à boisseau sphérique : 9,5 à 49 mm (3/8 à 2 po)

Berechnung der Durchflussmenge für die Ventilauswahl
Mit unserem Cv-Rechner finden Sie die richtige Ventilgröße für Ihre Anforderungen.
Rechner nutzenSwagelok-Ressourcen für Sie zusammengestellt

Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen
Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.

Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme
Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Prozessmessungen—Best Practices rund um Impulsleitungen
Wenn man sich ausschließlich auf die Ausgabe des Messwertgebers konzentriert, kann es mitunter schwierig sein, Probleme in der Prozessinstrumentierung zu erkennen. Erfahren Sie, wie Sie Probleme in Ihrer Instrumentierungsleitung mit den Tipps und Best Practices von Swagelok einfach in den Griff bekommen.

Tipps für eine repräsentative Probenahme in der Analysetechnik
In der Analysetechnik ist die Sicherstellung von repräsentativen Proben nicht immer einfach. Erfahren Sie von den Experten von Swagelok, wie Sie häufige Probleme bei der Probenahme erkennen und beseitigen, um jederzeit repräsentative Proben sicherzustellen.