text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting, Green Key

Part #: SS-QC4-S-400K3

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
Special Sleeve Green Keyed Sleeve
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting, Green Key

Part #: SS-QC4-S-400K3
View Catalog

Add To Favorites

Catalogs

Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-S-400K3 — Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.3 Cv, 1/4 in. Swagelok Tube Fitting, Green Key

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
Special Sleeve Green Keyed Sleeve
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM 真ちゅう 1/8 インチ NPTおねじ - - View Product
B-QC4-S-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-S-400K1 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-S-400K3 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-S-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-S-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-S-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-S-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-S-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-S-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-200 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-2PF 316 ステンレス鋼 1/8 インチ NPTめねじ - - View Product
SS-QC4-S-2PM 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-QC4-S-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-400K1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-400K2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-400K4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-400K5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-S-4FT 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ - - View Product
SS-QC4-S-4MT 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ - - View Product
SS-QC4-S-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-S-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-S-4PMK2 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-S-6M0 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QC6-S-10M0 316 ステンレス鋼 10 mm Swagelok®チューブ継手 - - View Product
SS-QC6-S-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC6-S-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC6-S-600 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-S-6PF 316 ステンレス鋼 3/8 インチ NPTめねじ - - View Product
SS-QC6-S-6PM 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-QC8-S-12M0 316 ステンレス鋼 12 mm Swagelok®チューブ継手 - - View Product
SS-QC8-S-810 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QC8-S-8PF 316 ステンレス鋼 1/2 インチ NPTめねじ - - View Product
SS-QC8-S-8PM 316 ステンレス鋼 1/2 インチ NPTおねじ - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.