The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Kit de support de fixation en plastique boulonné, diam. tube 8 mm, corps du support en polypropylène
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Support pour tube en plastique boulonné
Limitez les effets des impulsions et des vibrations sur les tubes ou les tuyaux de vos circuits de fluide, avec les kits de supports pour tubes Swagelok.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Spécifications
Attribut | Valeur |
---|---|
Matériau du corps | Polypropylène |
Matériau des fixations | Acier inoxydable 304 |
Diam. ext. du tube | 8 mm |
eClass (4.1) | 37060402 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40141700 |
Ressources
Produits similaires
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.