text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Diaphragm-Sealed Valves Categories

Bulk-Gas Diaphragm Valves, LD Series

Bulk-Gas Diaphragm Valves, LD Series

High-flow application bulk-gas distribution diaphragm, designed to meet ultrahigh-purity shutoff, bulk-gas distribution, and isolation application needs.

High-Purity High-Pressure Diaphragm Valves, DL and DS Series

High-Purity High-Pressure Diaphragm Valves, DL and DS Series

Discover high-purity, high-pressure diaphragm valves with repetitive shutoff with a fully contained softseat stem tip, standard bottom, and panel mounting.

Multi-Valve Manifolds

Multi-Valve Manifolds

Find multi-valve manifolds with diaphragm-sealed valves. Designed for reliable performance, these manifolds offer high purity and precise fluid control.

Spare Parts and Accessories

Spare Parts and Accessories

Browse quality valve maintenance components for diaphragm-sealed valve spare parts and accessories, including diaphragm and seal kits, stem kits, and actuator kits.

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Reliable and enhanced control valves with a springless design are ideal for efficient operation in modular gas systems.

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-immersion diaphragm valves are used in high-temperature processes such as atomic-layer deposition (ALD) and precursor delivery applications.

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ensure optimal performance and longevity in UHP chemical systems with a fully swept flow path to minimize stress and fluid contamination.

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-purity, high-pressure diaphragm valves are available in a variety of sizes, materials, and configurations for various applications.

Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series

Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series

View ultrahigh-purity shutoff diaphragm valves with straight pattern and manual actuation, multiport and modular surface mount (MSM) with integrated actuators.

Diaphragm-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

スウェージロックのリソース

流体サンプリング・システムに適したバルブの選定
産業用流体システムに適したバルブを選定する方法

産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

化学/石油精製業界におけるフュージティブ・エミッション(排出物の漏れ)を低減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

一般産業用流体システムにおけるブロック・バルブ
ブロック・バルブで一般産業用流体システムを遮断する方法

一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

半導体業界向けの超高純度用(UHP)ALD20バルブのクリーンルームでの組み立て
1つの新しいバルブが半導体製造を変える3つの理由

今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

スプリングレス・ダイヤフラム・バルブ、DPシリーズ

ダイヤフラム・バルブ

Swagelokダイヤフラム・バルブは、さまざまなサイズ、材質、形状が揃っており、高純度用途/超高純度(UHP)用途でのニーズを満たします。流量係数(Cv値)は0.20~13で、最高使用圧力は24.1 MPaです。

ダイヤフラム・バルブは、システムの流れを効果的に締め切り、長期にわたるサイクル・ライフを実現します。スウェージロックは、原子層蒸着(ALD)用バルブ、大流量用スプリングレス・バルブ、高性能バルブ、集積化ガス・システム、サーマル・イマージョン・バルブ、超高純度用フルオロポリマー・バルブなどのダイヤフラム・バルブを取り揃えています。アクチュエーター・タイプは、手動式や空気作動式、ロッキング・ハンドルなどから選ぶことができます。

This process may take several minutes. Please be patient and remain on the page.